4545BSS

BUTT HINGE4545BSS

1 / 1 total results

Filter items
  • BUTT HINGE
  • With Ball Bearing
  • 4545BSS

Ball bearing provides smooth movement.
Accessories
—Countersunk head tapping screw 5.5⨯32

Spec Table

Body

Image Item Name Item Code Purchase Quotation
4545BSS 170-920-184
Image Item Name Purchase Item Code Quotation RoHS Material Finish Load Capacity N/2pcs Load Capacity kgf/2pcs Width W Length L Leaf Thickness (t) Hinge Type Butt Hinge Type EAN Box Carton Weight (g)

4545BSS

170-920-184

Stainless Steel (SUS304)

Satin

481

49

114.3

114.3

3.4

Butt Hinge

Parallel

4510932023078

2

50

420

Slide to See More


CAD download

Body

Item Name
4545BSS
Item Name 2D 3D Others RoHS Item Code
4545BSS DXF DWG SAT IGES X_T STEP 3DPDF

170-920-184

Slide to See More

Catalogue

Note

—Load capacity is the value when using two hinges. For calculation conditions, please refer to INDEX.

—Countersinking is required for cabinet when installing to metal sheet.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Length L (mm)
  • -
Width W (mm)
  • -
Load Capacity kgf/2pcs
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More