PUSH-TO-OPEN SLIDE4660
10 / 10 total results
- Push to Open
- Push-to-open mechanism.
No handle or knobs required for a sleek, modern look.
With a bumper to avoid metal-to-metal noise at the end of the course.
The drawer is detachable by lifting the lever.
Light-weight type: 3660 is also available (36 mm wide/15-20 kgf).
Spec Table
Body
CAD download
Body
Item Name |
---|
4660-250 |
4660-300 |
4660-350 |
4660-400 |
4660-450 |
4660-500 |
4660-550 |
4660-600 |
4660-650 |
4660-700 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
4660-250 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-021-275 |
4660-300 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-021-276 |
4660-350 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-021-277 |
4660-400 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-021-278 |
4660-450 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-021-279 |
4660-500 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-021-280 |
4660-550 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-021-281 |
4660-600 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-021-282 |
4660-650 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-021-283 |
4660-700 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-021-284 |
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity N
-
Load Capacity kgf (Per Pair)
-
Slide Type
-
-
Slide Length
-
- -
-
Travel Length (mm)
-
Front Travel Length (mm)
-
Back Travel Length (mm)
-
Width W (mm)
-
- -
-
Height H (mm)
-
- -
-
Detachable
-
-
Movement
-
-
Drawer Slide Type
-
-
Keep Closed
-
-
Keep Open
-
Main Material
-
RoHS 2
-
-
CAD
-
