FULL EXTENSION SOFT-CLOSE SLIDE4670
8 / 8 total results
- Self & Soft Closing
- Self and soft closing slide.
Full extension (3 members).
With a bumper to avoid metal-to-metal noise at the end of the course.
The drawer is detachable by lifting the lever.
Self-closes at 20 mm distance from closed position (250-350 mm slide) and at 36 mm distance from closed position (400-600 mm slide).
In Use
Images
Related Information
Spec Table
Body
CAD download
Body
Item Name |
---|
4670-250BL |
4670-300BL |
4670-350BL |
4670-400BL |
4670-450BL |
4670-500BL |
4670-550BL |
4670-600BL |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
4670-250BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-028-947 |
4670-300BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-028-948 |
4670-350BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-028-949 |
4670-400BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-028-950 |
4670-450BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-028-951 |
4670-500BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-028-952 |
4670-550BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-028-953 |
4670-600BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-028-954 |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)

Manuals
Installation Manual (English) | 1179_2_4670_e.pdf |
---|
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity N
-
Load Capacity kgf (Per Pair)
-
Slide Length
-
- -
-
Travel Length (mm)
-
Front Travel Length (mm)
-
Back Travel Length (mm)
-
Width W (mm)
-
- -
-
Height H (mm)
-
- -
