48080

VENTILATOR48080

2 / 2 total results

Filter items
  • VENTILATOR
  • 48080

Surface mount type.
Suitable for various applications such as marine.

Drawings / Illustrations

Spec Table

Body

Image Item Name Item Code Purchase Quotation
480804 210-028-876
480802 210-028-875
Image Item Name Purchase Item Code Quotation RoHS Material Colour Max. Exhaust Area mm2 Shape Outer Dimension D Outer Dimensions L Installation Method EAN Carton Weight (g)

480804

210-028-876

PA

White

3700

Square

100

200

Surface Mount

4510932195355

200

86

480802

210-028-875

PA

Black

3700

Square

100

200

Surface Mount

4510932195348

200

86

Slide to See More


CAD download

Body

Item Name
480804
480802
Item Name 2D 3D Others RoHS Item Code
480804 DXF DWG SAT IGES X_T STEP 3DPDF

210-028-876

480802 DXF DWG SAT IGES X_T STEP 3DPDF

210-028-875

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Max Exhaust Area mm2
  • -
Outer Dimension D
  • -
Outer Dimensions L
  • -
Finish Colour
Installation Method
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More