4813

STAINLESS STEEL ADJUSTABLE VENTILATOR4813

2 / 2 total results

Filter items
  • STAINLESS STEEL ADJUSTABLE VENTILATOR
  • 4813

Air flow is adjustable by turning the knob.
The knob is tight for anti-vibration.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
481311 210-028-882
481312 210-028-881
Image Item Name Purchase Item Code Quotation RoHS Material Finish D1 D2 P T1 T2 Min. d Max. d Max. Exhaust Area mm2 Shape Outer Dimension D Installation Hole Dimension d Installation Hole Dimension l Installation Method EAN Carton Weight (g)

481311

210-028-882

Stainless Steel (SUS304)

Polished

102

77

92

24.4

2.7

77

80

1835

Round

102

77 to 80

77 to 80

Surface Mount

4510932195416

300

61

481312

210-028-881

Stainless Steel (SUS304)

Polished

127

95

117

25.6

3.9

95

100

2860

Round

127

95 to 100

95 to 100

Surface Mount

4510932195409

200

86

Slide to See More


CAD download

Body

Item Name
481311
481312
Item Name 2D 3D Others RoHS Item Code
481311 DXF DWG SAT IGES X_T STEP 3DPDF

210-028-882

481312 DXF DWG SAT IGES X_T STEP 3DPDF

210-028-881

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Max Exhaust Area mm2
  • -
Outer Dimension D
  • -
Outer Dimensions L
  • -
Finish Colour
Installation Method
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More