4LC

STAINLESS STEEL HANDLE4LC

4 / 4 total results

Filter items
  • STAINLESS STEEL HANDLE
  • 4LC

Titanium handle is available as a special order.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
4LC-82 100-010-135
4LC-114 100-010-136
4LC-150 100-010-137
4LC-180 100-010-138
Image Item Name Purchase Item Code Quotation RoHS Material Finish L L1 P B1 B2 H h1 h2 t d d1 Recommended Screw Body Type Handle Shape U Shape Handle Type Installation Type Type Installation Type (Arch) Applicable Mounting Colour (For Search) EAN Box Weight (g)

4LC-82

100-010-135

Stainless Steel (SCS14)

Mirror

82

46

64

48

16

36.5

5.5

4

8

5

9.5

M4

Front Screw Mount

U Shape

Straight

Round Hole

Handle

Surface Mount

Wood

Grey/Silver

4510932001175

8

110

4LC-114

100-010-136

Stainless Steel (SCS14)

Mirror

114

78

96

48

16

40

6

4.5

9

5

9.5

M4

Front Screw Mount

U Shape

Straight

Round Hole

Handle

Surface Mount

Wood

Grey/Silver

4510932001182

6

148

4LC-150

100-010-137

Stainless Steel (SCS14)

Mirror

150

106

128

50

18

45

6

4.5

10

6

11

M5

Front Screw Mount

U Shape

Straight

Round Hole

Handle

Surface Mount

Wood

Grey/Silver

4510932001199

3

210

4LC-180

100-010-138

Stainless Steel (SCS14)

Mirror

180

140

160

50

20

48

6.5

5

10

6

11

M5

Front Screw Mount

U Shape

Straight

Round Hole

Handle

Surface Mount

Wood

Grey/Silver

4510932001205

2

270

Slide to See More


CAD download

Body

Item Name
4LC-82
4LC-114
4LC-150
4LC-180
Item Name 2D 3D Others RoHS Item Code
4LC-82 DXF DWG SAT IGES X_T STEP 3DPDF

100-010-135

4LC-114 DXF DWG SAT IGES X_T STEP 3DPDF

100-010-136

4LC-150 DXF DWG SAT IGES X_T STEP 3DPDF

100-010-137

4LC-180 DXF DWG SAT IGES X_T STEP 3DPDF

100-010-138

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Applicable Mounting
Body Type
Finish
Handle Shape
Installation Method
Material
U Shape Handle Type
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More