5302S

FULL EXTENSION SLIDE5302S

11 / 11 total results

Filter items
  • FULL EXTENSION SLIDE
  • Heavy Duty
  • 5302S

Full extension (3 members).
Non-handed.

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
5302S-300 190-112-730
5302S-350 190-112-731
5302S-400 190-112-732
5302S-450 190-112-733
5302S-500 190-112-734
5302S-550 190-112-735
5302S-600 190-112-736
5302S-650 190-112-737
5302S-700 190-112-738
5302S-750 190-112-739
5302S-800 190-112-740
Image Item Name Purchase Item Code Quotation RoHS Slide Length Travel Length A E F Load Capacity kgf (Per Pair) B Load Capacity N (Per Pair) Height H Width W Main Material Drawer Slide Type Detachable Keep Open Keep Closed Slide Type C G D H EAN Box Weight (g)

5302S-300

190-112-730

300

334

128

112

192

116

256

1137

53

19

Stainless Steel (SUS304)

Drawer Slide

None

None

Hold

Full Extension

-

-

-

-

4510932026291

20

860

5302S-350

190-112-731

350

384

160

144

240

111

320

1088

53

19

Stainless Steel (SUS304)

Drawer Slide

None

None

Hold

Full Extension

-

-

-

-

4510932026307

20

1000

5302S-400

190-112-732

400

433

160

144

224

99

256

970

53

19

Stainless Steel (SUS304)

Drawer Slide

None

None

Hold

Full Extension

352

304

-

-

4510932026314

16

1140

5302S-450

190-112-733

450

482

128

80

272

96

288

941

53

19

Stainless Steel (SUS304)

Drawer Slide

None

None

Hold

Full Extension

416

352

-

-

4510932026321

16

1280

5302S-500

190-112-734

500

532

128

112

272

92

288

902

53

19

Stainless Steel (SUS304)

Drawer Slide

None

None

Hold

Full Extension

448

384

-

-

4510932026338

10

1430

5302S-550

190-112-735

550

580

192

112

288

86

320

843

53

19

Stainless Steel (SUS304)

Drawer Slide

None

None

Hold

Full Extension

512

448

-

-

4510932026345

10

1570

5302S-600

190-112-736

600

630

208

112

336

81

336

794

53

19

Stainless Steel (SUS304)

Drawer Slide

None

None

Hold

Full Extension

544

496

-

-

4510932026352

10

1710

5302S-650

190-112-737

650

677

128

112

272

76

288

745

53

19

Stainless Steel (SUS304)

Drawer Slide

None

None

Hold

Full Extension

480

416

608

544

4510932026369

10

1850

5302S-700

190-112-738

700

728

128

144

304

71

336

696

53

19

Stainless Steel (SUS304)

Drawer Slide

None

None

Hold

Full Extension

544

448

672

592

4510932026376

8

2000

5302S-750

190-112-739

750

777

192

176

336

68

370

666

53

19

Stainless Steel (SUS304)

Drawer Slide

None

None

Hold

Full Extension

530

496

722

648

4510932026383

8

2140

5302S-800

190-112-740

800

826

224

192

384

64

388

627

53

19

Stainless Steel (SUS304)

Drawer Slide

None

None

Hold

Full Extension

548

576

772

688

4510932026390

8

2280

Slide to See More


CAD download

Body

Item Name
5302S-300
5302S-350
5302S-400
5302S-450
5302S-500
5302S-550
5302S-600
5302S-650
5302S-700
5302S-750
5302S-800
Item Name 2D 3D Others RoHS Item Code
5302S-300 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-730

5302S-350 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-731

5302S-400 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-732

5302S-450 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-733

5302S-500 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-734

5302S-550 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-735

5302S-600 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-736

5302S-650 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-737

5302S-700 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-738

5302S-750 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-739

5302S-800 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-740

Slide to See More

Catalogue

Category

Your Recently Viewed Items

×
  • FULL EXTENSION SLIDE 5302S Heavy Duty

×
Filter
Filter items
Search Clear All ×
Load Capacity N
Load Capacity kgf (Per Pair)
Slide Length
  • -
Travel Length (mm)
  • -
Front Travel Length (mm)
  • -
Back Travel Length (mm)
  • -
Width W (mm)
  • -
Height H (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More