587B

BRASS RING PULL587B

6 / 6 total results

Spec Table

Body

Image Item Name Item Code Purchase Quotation
587B-40WB 100-016-012
587B-40SB 100-016-013
587B-50WB 100-016-016
587B-50SB 100-016-017
587B-60WB 100-016-020
587B-60SB 100-016-021
Image Item Name Purchase Item Code Quotation RoHS Material Finish L L1 L2 H1 P1 P2 P3 d h1 h2 L3 H2 H3 H4 H5 A D h3 h4 Type Installation Type (Arch) Applicable Mounting Installation Depth T Colour (For Search) Body Type EAN Box Weight (g)

587B-40WB

100-016-012

Brass

White Bronze

30.5

24

16.5

40.3

32

22

11.85

3.5

2

11

30.5

40.3

16

39

32

18

28

13

2

Others

Recessed

Wood

9

Grey/Silver

Trunk Handle

4510932010924

100

28

587B-40SB

100-016-013

Brass

Satin

30.5

24

16.5

40.3

32

22

11.85

3.5

2

11

30.5

40.3

16

39

32

18

28

13

2

Others

Recessed

Wood

9

Gold/Yellow

Trunk Handle

4510932010931

100

28

587B-50WB

100-016-016

Brass

White Bronze

38

30.5

21

51

41

28

15.5

4

2.5

12.7

38

51

21

48.5

41

21

35

15

2.5

Others

Recessed

Wood

10.2

Grey/Silver

Trunk Handle

4510932010948

50

54

587B-50SB

100-016-017

Brass

Satin

38

30.5

21

51

41

28

15.5

4

2.5

12.7

38

51

21

48.5

41

21

35

15

2.5

Others

Recessed

Wood

10.2

Gold/Yellow

-

4510932010955

50

54

587B-60WB

100-016-020

Brass

White Bronze

47.5

36

24.5

60

49

36

18

4

2.5

13

47.5

60

23.5

55

49

21

41.5

14

2.5

Others

Recessed

Wood

10.5

Grey/Silver

Trunk Handle

4510932010962

50

80

587B-60SB

100-016-021

Brass

Satin

47.5

36

24.5

60

49

36

18

4

2.5

13

47.5

60

23.5

55

49

21

41.5

14

2.5

Others

Recessed

Wood

10.5

Gold/Yellow

Recessed Pull

4510932010979

50

80

Slide to See More


CAD download

Body

Item Name
587B-40WB
587B-40SB
587B-50WB
587B-50SB
587B-60WB
587B-60SB
Item Name 2D 3D RoHS Item Code
587B-40WB DXF DWG SAT IGES X_T STEP

100-016-012

587B-40SB DXF DWG SAT IGES X_T STEP

100-016-013

587B-50WB DXF DWG SAT IGES X_T STEP

100-016-016

587B-50SB DXF DWG SAT IGES X_T STEP

100-016-017

587B-60WB DXF DWG SAT IGES X_T STEP

100-016-020

587B-60SB DXF DWG SAT IGES X_T STEP

100-016-021

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Pitch P
  • -
Length L (mm)
  • -
Height H (mm)
  • -
Installation Depth T (mm)
  • -
Grip Thickness D (mm)
  • -
Load Capacity kgf
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More