7110

CABINET LOCK WITH SHAFT KEY7110

2 / 2 total results

Filter items
  • CABINET LOCK WITH SHAFT KEY
  • 7110

The shaft key can be inserted at any angle.
The round keyhole allows for use on both drawers and swing doors.

Dimple key design makes it difficult to duplicate the keys or pick the lock.
More effective in preventing break-ins than many other types of keys.

Case Studies

“7110
The 7110 cabinet lock, featuring a long shaft key, provides a sleek appearance and effortless opening and closing.

Videos

Drawings / Illustrations

  • Show all

    Easy to insert keys even when keyholes are high or low, or in dark places.

  • Easy to insert keys even when keyholes are high or low, or in dark places.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
7110-24-DN-B 150-044-383
eShop
7110-24-DN-D 150-001-059
eShop
Image Item Name Purchase Item Code Quotation RoHS Application Type Mounting Surface Key Shape Key Changes Locked Position Colour Grade Key Type Cylinder Diameter Suitable Door Thickness Showcase Product Type Main Material Showcase Door Spec EAN Box Carton Weight (g)

7110-24-DN-B

eShop

150-044-383

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Shaft Key

Over 30001

Key Removeable

Dull Nickel

Excellent

Key Different

22

22 to 24

Lock

Stainless Steel (SUS304)

Drawers
Single Side Flaps

-

12

60

160

7110-24-DN-D

eShop

150-001-059

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Shaft Key

Over 30001

Key Removeable

Dull Nickel

Excellent

Key Alike

22

22 to 24

Lock

Stainless Steel (SUS304)

Drawers
Single Side Flaps

-

12

60

160

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
7110SPK-L10 150-001-075
eShop
Image Item Name Purchase Item Code Quotation RoHS Key Type EAN

7110SPK-L10

eShop

150-001-075

Key Alike

-

Slide to See More


CAD download

Body

Item Name
7110-24-DN-B
7110-24-DN-D
Item Name 2D 3D Others RoHS Item Code
7110-24-DN-B DXF DWG SAT IGES X_T STEP 3DPDF

150-044-383

7110-24-DN-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-059

Slide to See More

Sold Separately

Item Name
7110SPK-L10
Item Name 2D 3D Others RoHS Item Code
7110SPK-L10 DXF DWG SAT IGES X_T STEP 3DPDF

150-001-075

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • CABINET LOCK WITH SHAFT KEY 7110

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More