7810

CABINET LOCK7810

23 / 23 total results

Filter items

For right-handed doors.
High-security.Reversible key. Turn the key 360 degreesto lock or unlock.
Available in Satin Nickel (NI), Chrome (CR), Black Chrome (BL).
Brass cylinder lock with stainless steel body.
1 million key changes available. Master Key system available at a surcharge. (Max. 2,520 key changes/Master Key.)
Keys can be shared with other Million Lock Series.

Case Studies

GS-G
To enhance coordination with black showcases in a classy retail store, hardware was required, and as an added benefit, single-key lock management functionality was provided.

Videos

Portfolio

Related Information

Spec Table

Body [Removable Key when Unlocked (WithoutMasterKeySystem)]

Image Item Name Item Code Purchase Quotation
7810-24NI-B 150-017-504
eShop
7810-24NI-D 150-001-207
eShop
7810-24CR-B 150-017-667
eShop
7810-24CR-D 150-001-210
eShop
7810-24BL-B 150-028-531
eShop
7810-24BL-D 150-001-246
eShop
7810-24WT-B 150-036-141
eShop
7810-24WT-D 150-001-310
eShop
7810-30NI-B 150-017-513
eShop
7810-30NI-D 150-001-208
eShop
7810-30CR-B 150-017-673
eShop
7810-30CR-D 150-001-213
eShop
7810-30BL-B 150-028-533
eShop
7810-30BL-D 150-001-247
eShop
7810-30WT-B 150-036-145
eShop
7810-30WT-D 150-001-311
eShop
7810-36NI-B 150-017-520
eShop
7810-36NI-D 150-001-209
eShop
7810-36CR-B 150-017-678
eShop
7810-36CR-D 150-001-212
eShop
7810-36BL-B 150-035-833
eShop
7810-36BL-D 150-001-309
eShop
Image Item Name Purchase Item Code Quotation RoHS Key Type Cylinder Diameter Min Door Thickness Max Door Thickness Finish/Colour L Key Removeable Key Turn Angle Application Type Mounting Surface Total Lock Series Masterkey Function Locked Position Colour Key Changes Material Key Shape Grade Showcase Product Type Showcase Door Spec EAN Box Carton Weight (g)

7810-24NI-B

eShop

150-017-504

Key Different

22

22

24

Satin Nickel

24

Both Locked and Unlocked

360°

Single Side Flaps

Surface Mount Lock

Wood

Million Lock

Special Order

Key Removeable

Polished

Over 30001

Stainless Steel (SUS304)

Dimple Key

Excellent

Lock

Single Side Flaps

4510932018647

12

60

190

7810-24NI-D

eShop

150-001-207

Key Alike

22

22

24

Satin Nickel

24

Both Locked and Unlocked

360°

Single Side Flaps

Surface Mount Lock

Wood

Million Lock

Special Order

Key Removeable

Polished

Over 30001

Stainless Steel (SUS304)

Dimple Key

Excellent

Lock

Single Side Flaps

4510932018654

12

60

190

7810-24CR-B

eShop

150-017-667

Key Different

22

22

24

Chrome

24

Both Locked and Unlocked

360°

Single Side Flaps

Surface Mount Lock

Wood

Million Lock

Special Order

Key Removeable

Chrome

Over 30001

Stainless Steel (SUS304)

Dimple Key

Excellent

Lock

Single Side Flaps

4510932018661

12

60

190

7810-24CR-D

eShop

150-001-210

Key Alike

22

22

24

Chrome

24

Both Locked and Unlocked

360°

Single Side Flaps

Surface Mount Lock

Wood

Million Lock

Special Order

Key Removeable

Chrome

Over 30001

Stainless Steel (SUS304)

Dimple Key

Excellent

Lock

Single Side Flaps

4510932018678

12

60

190

7810-24BL-B

eShop

150-028-531

Key Different

22

22

24

Black Chrome

24

Both Locked and Unlocked

360°

Single Side Flaps

Surface Mount Lock

Wood

Million Lock

Special Order

Key Removeable

Black

Over 30001

Stainless Steel (SUS304)

Dimple Key

Excellent

Lock

Single Side Flaps

-

12

60

190

7810-24BL-D

eShop

150-001-246

Key Alike

22

22

24

Black Chrome

24

Both Locked and Unlocked

360°

Single Side Flaps

Surface Mount Lock

Wood

Million Lock

Special Order

Key Removeable

Black

Over 30001

Stainless Steel (SUS304)

Dimple Key

Excellent

Lock

Single Side Flaps

4510932164207

12

60

190

7810-24WT-B

eShop

150-036-141

Key Different

22

22

24

Paint/White

24

Both Locked and Unlocked

360°

Single Side Flaps

Surface Mount Lock

Wood

Million Lock

Special Order

Key Removeable

White

Over 30001

Stainless Steel (SUS304)

Dimple Key

Excellent

Lock

Single Side Flaps

-

12

60

190

7810-24WT-D

eShop

150-001-310

Key Alike

22

22

24

Paint/White

24

Both Locked and Unlocked

360°

Single Side Flaps

Surface Mount Lock

Wood

Million Lock

Special Order

Key Removeable

White

Over 30001

Stainless Steel (SUS304)

Dimple Key

Excellent

Lock

Single Side Flaps

-

12

60

190

7810-30NI-B

eShop

150-017-513

Key Different

22

28

30

Satin Nickel

30

Both Locked and Unlocked

360°

Single Side Flaps

Surface Mount Lock

Wood

Million Lock

Special Order

Key Removeable

Polished

Over 30001

Stainless Steel (SUS304)

Dimple Key

Excellent

Lock

Single Side Flaps

4510932018685

12

60

210

7810-30NI-D

eShop

150-001-208

Key Alike

22

28

30

Satin Nickel

30

Both Locked and Unlocked

360°

Single Side Flaps

Surface Mount Lock

Wood

Million Lock

Special Order

Key Removeable

Polished

Over 30001

Stainless Steel (SUS304)

Dimple Key

Excellent

Lock

Single Side Flaps

4510932018692

12

60

210

7810-30CR-B

eShop

150-017-673

Key Different

22

28

30

Chrome

30

Both Locked and Unlocked

360°

Single Side Flaps

Surface Mount Lock

Wood

Million Lock

Special Order

Key Removeable

Chrome

Over 30001

Stainless Steel (SUS304)

Dimple Key

Excellent

Lock

Single Side Flaps

4510932018708

12

60

210

7810-30CR-D

eShop

150-001-213

Key Alike

22

28

30

Chrome

30

Both Locked and Unlocked

360°

Single Side Flaps

Surface Mount Lock

Wood

Million Lock

Special Order

Key Removeable

Chrome

Over 30001

Stainless Steel (SUS304)

Dimple Key

Excellent

Lock

Single Side Flaps

4510932018715

12

60

210

7810-30BL-B

eShop

150-028-533

Key Different

22

28

30

Black Chrome

30

Both Locked and Unlocked

360°

Single Side Flaps

Surface Mount Lock

Wood

Million Lock

Special Order

Key Removeable

Black

Over 30001

Stainless Steel (SUS304)

Dimple Key

Excellent

Lock

Single Side Flaps

-

12

60

210

7810-30BL-D

eShop

150-001-247

Key Alike

22

28

30

Black Chrome

30

Both Locked and Unlocked

360°

Single Side Flaps

Surface Mount Lock

Wood

Million Lock

Special Order

Key Removeable

Black

Over 30001

Stainless Steel (SUS304)

Dimple Key

Excellent

Lock

Single Side Flaps

4510932164214

12

60

210

7810-30WT-B

eShop

150-036-145

Key Different

22

28

30

Paint/White

30

Both Locked and Unlocked

360°

Single Side Flaps

Surface Mount Lock

Wood

Million Lock

Special Order

Key Removeable

White

Over 30001

Stainless Steel (SUS304)

Dimple Key

Excellent

Lock

Single Side Flaps

-

12

60

210

7810-30WT-D

eShop

150-001-311

Key Alike

22

28

30

Paint/White

30

Both Locked and Unlocked

360°

Single Side Flaps

Surface Mount Lock

Wood

Million Lock

Special Order

Key Removeable

White

Over 30001

Stainless Steel (SUS304)

Dimple Key

Excellent

Lock

Single Side Flaps

-

12

60

210

7810-36NI-B

eShop

150-017-520

Key Different

22

34

36

Satin Nickel

36

Both Locked and Unlocked

360°

Single Side Flaps

Surface Mount Lock

Wood

Million Lock

Special Order

Key Removeable

Polished

Over 30001

Stainless Steel (SUS304)

Dimple Key

Excellent

Lock

Single Side Flaps

4510932018722

12

60

225

7810-36NI-D

eShop

150-001-209

Key Alike

22

34

36

Satin Nickel

36

Both Locked and Unlocked

360°

Single Side Flaps

Surface Mount Lock

Wood

Million Lock

Special Order

Key Removeable

Polished

Over 30001

Stainless Steel (SUS304)

Dimple Key

Excellent

Lock

Single Side Flaps

4510932018739

12

60

225

7810-36CR-B

eShop

150-017-678

Key Different

22

34

36

Chrome

36

Both Locked and Unlocked

360°

Single Side Flaps

Surface Mount Lock

Wood

Million Lock

Special Order

Key Removeable

Chrome

Over 30001

Stainless Steel (SUS304)

Dimple Key

Excellent

Lock

Single Side Flaps

4510932018746

12

60

225

7810-36CR-D

eShop

150-001-212

Key Alike

22

34

36

Chrome

36

Both Locked and Unlocked

360°

Single Side Flaps

Surface Mount Lock

Wood

Million Lock

Special Order

Key Removeable

Chrome

Over 30001

Stainless Steel (SUS304)

Dimple Key

Excellent

Lock

Single Side Flaps

4510932018753

12

60

225

7810-36BL-B

eShop

150-035-833

Key Different

22

34

36

Black Chrome

36

Both Locked and Unlocked

360°

Single Side Flaps

Surface Mount Lock

Wood

Million Lock

Special Order

Key Removeable

Black

Over 30001

Stainless Steel (SUS304)

Dimple Key

Excellent

Lock

Single Side Flaps

-

12

60

225

7810-36BL-D

eShop

150-001-309

Key Alike

22

34

36

Black Chrome

36

Both Locked and Unlocked

360°

Single Side Flaps

Surface Mount Lock

Wood

Million Lock

Special Order

Key Removeable

Black

Over 30001

Stainless Steel (SUS304)

Dimple Key

Excellent

Lock

Single Side Flaps

-

12

60

225

Slide to See More


Body [Non-removable Key when Unlocked (WithMasterKeySystem)]

Image Item Name Item Code Purchase Quotation
7810-24NI-MK-R-B 150-024-595
eShop
Image Item Name Purchase Item Code Quotation RoHS Key Type Cylinder Diameter Min Door Thickness Max Door Thickness L Key Removeable Key Turn Angle Application Type Mounting Surface Total Lock Series Masterkey Function Locked Position Colour Key Changes Material Key Shape Showcase Product Type Showcase Door Spec Finish Construction Key System EAN Box Carton Weight (g)

7810-24NI-MK-R-B

eShop

150-024-595

Key Different

22

22

24

24

When Locked

360°

Single Side Flaps

Surface Mount Lock

Wood

Million Lock

Standard Use

Key Not Removeable

Polished

Over 30001

Stainless Steel (SUS304)

Dimple Key

Lock

Single Side Flaps

Satin Nickel

Suitable

4510932063692

12

60

190

Slide to See More


Sold Separately [Spacer]

Image Item Name Item Code Purchase Quotation
6810-SP 150-060-206
eShop
Image Item Name Purchase Item Code Quotation RoHS Type Colour Material Thickness EAN Box Carton Weight (g)

6810-SP

eShop

150-060-206

Cylinder Lock Related Product

White

ABS

2

4510932063920

150

1500

4.5

Slide to See More


CAD download

Body [Removable Key when Unlocked (WithoutMasterKeySystem)]

Item Name
7810-24NI-B
7810-24NI-D
7810-24CR-B
7810-24CR-D
7810-24BL-B
7810-24BL-D
7810-24WT-B
7810-24WT-D
7810-30NI-B
7810-30NI-D
7810-30CR-B
7810-30CR-D
7810-30BL-B
7810-30BL-D
7810-30WT-B
7810-30WT-D
7810-36NI-B
7810-36NI-D
7810-36CR-B
7810-36CR-D
7810-36BL-B
7810-36BL-D
Item Name 2D 3D Others RoHS Item Code
7810-24NI-B DXF DWG SAT IGES X_T STEP 3DPDF

150-017-504

7810-24NI-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-207

7810-24CR-B DXF DWG SAT IGES X_T STEP 3DPDF

150-017-667

7810-24CR-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-210

7810-24BL-B DXF DWG SAT IGES X_T STEP 3DPDF

150-028-531

7810-24BL-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-246

7810-24WT-B DXF DWG SAT IGES X_T STEP 3DPDF

150-036-141

7810-24WT-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-310

7810-30NI-B DXF DWG SAT IGES X_T STEP 3DPDF

150-017-513

7810-30NI-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-208

7810-30CR-B DXF DWG SAT IGES X_T STEP 3DPDF

150-017-673

7810-30CR-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-213

7810-30BL-B DXF DWG SAT IGES X_T STEP 3DPDF

150-028-533

7810-30BL-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-247

7810-30WT-B DXF DWG SAT IGES X_T STEP 3DPDF

150-036-145

7810-30WT-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-311

7810-36NI-B DXF DWG SAT IGES X_T STEP 3DPDF

150-017-520

7810-36NI-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-209

7810-36CR-B DXF DWG SAT IGES X_T STEP 3DPDF

150-017-678

7810-36CR-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-212

7810-36BL-B DXF DWG SAT IGES X_T STEP 3DPDF

150-035-833

7810-36BL-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-309

Slide to See More

Body [Non-removable Key when Unlocked (WithMasterKeySystem)]

Item Name
7810-24NI-MK-R-B
Item Name 2D 3D Others RoHS Item Code
7810-24NI-MK-R-B DXF DWG SAT IGES X_T STEP 3DPDF

150-024-595

Slide to See More

Sold Separately [Spacer]

Item Name
6810-SP
Item Name 2D 3D Others RoHS Item Code
6810-SP DXF DWG SAT IGES X_T STEP 3DPDF

150-060-206

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • Total Lock Series

×
Filter
Filter items
Search Clear All ×
Suitable Door Thickness
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More