- 7810K
CABINET LOCK7810K
8 / 8 total results
- CABINET LOCK
- 7810K
- Million Lock Series


- Can be used in single sliding door and single swing door.
Reversible key.
Turn the key 360 degreesto lock or unlock.
Special dead bolt for high security.
1 million key changes available.
Master Key system available at surcharge. (Max. 2,520 key changes/Master Key.)
Keys can be shared with other Million Lock Series.
Related Information
Spec Table
Body
Sold Separately
CAD download
Body
Item Name |
---|
7810K-24-SNI-L-B |
7810K-24-SNI-L-D |
7810K-24-CR-L-B |
7810K-24-CR-L-D |
7810K-24-SNI-R-B |
7810K-24-SNI-R-D |
7810K-24-CR-R-B |
7810K-24-CR-R-D |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
7810K-24-SNI-L-B | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-028-732 |
7810K-24-SNI-L-D | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-001-242 |
7810K-24-CR-L-B | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-028-734 |
7810K-24-CR-L-D | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-001-243 |
7810K-24-SNI-R-B | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-028-936 |
7810K-24-SNI-R-D | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-001-244 |
7810K-24-CR-R-B | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-028-938 |
7810K-24-CR-R-D | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-001-245 |
Sold Separately
Catalogue
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Application
-
-
Type
-
-
Mounting Surface
-
Key Changes
-
-
Grade
-
Key Type
-
Masterkey Function
-
Locked Position
-
-
Suitable Door Thickness
-
- -
-
Material
-
Colour
-
-
Key Turn Angle
-
RoHS 2
-
-
CAD
-
