8810

CABINET RIM LOCK8810

6 / 6 total results

Filter items
  • CABINET RIM LOCK
  • Easy Key Number Change
  • 8810

  • With key number change system (construction key system)
Brass cylinder lock with stainless steel body.
Construction Key System - Key number is changeable without replacing cylinder. (Key number can be changed twice.)
Reversible key can be removed when locked and unlocked. (360degree rotation)
3 million key changes available (Max. 300 key changes/Master Key).

Spec Table

Body

Image Item Name Item Code Purchase Quotation
8810-24MK-B 150-022-338
eShop
8810-24-B 150-022-337
eShop
8810-24-D 150-001-221
eShop
8810-36MK-B 150-029-317
eShop
8810-36-B 150-029-316
eShop
8810-36-D 150-001-241
eShop
Image Item Name Purchase Item Code Quotation Mark RoHS Cylinder Diameter Min Door Thickness Max Door Thickness L Key Changes Main Material Key Shape Key Removeable Key Turn Angle Key Alike/Key Different Application Type Mounting Surface Total Lock Series Construction Key System Locked Position Colour Masterkey Function Grade Showcase Product Type Showcase Door Spec EAN Box Carton Weight (g)

8810-24MK-B

eShop

150-022-338

-

22

22

24

24

Over 30001

Stainless Steel (SUS304)

Dimple Key

Both Locked and Unlocked

360°

Key Different

Single Side Flaps

Surface Mount Lock

Wood

Super Slim Lock

Suitable

Key Removeable

Polished

Included

Excellent

Lock

Single Side Flaps

4510932063531

12

60

190

8810-24-B

eShop

150-022-337

-

22

22

24

24

Over 30001

Stainless Steel (SUS304)

Dimple Key

Both Locked and Unlocked

360°

Key Different

Single Side Flaps

Surface Mount Lock

Wood

Super Slim Lock

Suitable

Key Removeable

Polished

Special Order

Excellent

Lock

Single Side Flaps

4510932063524

12

60

190

8810-24-D

eShop

150-001-221

-

22

22

24

24

Over 30001

Stainless Steel (SUS304)

Dimple Key

Both Locked and Unlocked

360°

Key Alike

Single Side Flaps

Surface Mount Lock

Wood

Super Slim Lock

Suitable

Key Removeable

Polished

Special Order

Excellent

Lock

Single Side Flaps

4510932062916

12

60

190

8810-36MK-B

eShop

150-029-317

22

34

36

36

Over 30001

Stainless Steel (SUS304)

Dimple Key

Both Locked and Unlocked

360°

Key Different

Single Side Flaps

Surface Mount Lock

Wood

Super Slim Lock

Suitable

Key Removeable

Polished

Included

Excellent

Lock

Single Side Flaps

4510932170079

12

60

220

8810-36-B

eShop

150-029-316

22

34

36

36

Over 30001

Stainless Steel (SUS304)

Dimple Key

Both Locked and Unlocked

360°

Key Different

Single Side Flaps

Surface Mount Lock

Wood

Super Slim Lock

Suitable

Key Removeable

Polished

Special Order

Excellent

Lock

Single Side Flaps

4510932170062

12

60

220

8810-36-D

eShop

150-001-241

22

34

36

36

Over 30001

Stainless Steel (SUS304)

Dimple Key

Both Locked and Unlocked

360°

Key Alike

Single Side Flaps

Surface Mount Lock

Wood

Super Slim Lock

Suitable

Key Removeable

Polished

Special Order

Excellent

Lock

Single Side Flaps

4510932164153

12

60

220

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
6810-SP 150-060-206
eShop
Image Item Name Purchase Item Code Quotation RoHS Type Colour Thickness Material EAN Box Carton Weight (g)

6810-SP

eShop

150-060-206

Cylinder Lock Related Product

White

2

ABS

4510932063920

150

1500

4.5

Slide to See More


CAD download

Body

Item Name
8810-24MK-B
8810-24-B
8810-24-D
8810-36MK-B
8810-36-B
8810-36-D
Item Name 2D 3D Others RoHS Item Code
8810-24MK-B DXF DWG SAT IGES X_T STEP 3DPDF

150-022-338

8810-24-B DXF DWG SAT IGES X_T STEP 3DPDF

150-022-337

8810-24-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-221

8810-36MK-B DXF DWG SAT IGES X_T STEP 3DPDF

150-029-317

8810-36-B DXF DWG SAT IGES X_T STEP 3DPDF

150-029-316

8810-36-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-241

Slide to See More

Sold Separately

Item Name
6810-SP
Item Name 2D 3D Others RoHS Item Code
6810-SP DXF DWG SAT IGES X_T STEP 3DPDF

150-060-206

Slide to See More

Catalogue

Manuals

Instruction Manual 0722-1_8810.pdf

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More