920BS

CAM LOCK WITH HOLE SHUTTER920BS

2 / 2 total results

Filter items
  • CAM LOCK WITH HOLE SHUTTER
  • With Hole Shutter
  • 920BS

Cylinder lock with key hole shutter.
Reversible key can be removed when locked (90degree rotation).
3,200 key changes available.
Master Key system available at surcharge. (Max. 120 key changes/Master Key.)
Cam can be changed to straight type at surcharge.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
920BS-B 150-025-144
eShop
920BS-D 150-001-237
eShop
Image Item Name Purchase Item Code Quotation RoHS Key Type Min Door Thickness Max Door Thickness Key Changes Main Material Key Shape Ring Outer Width Length L1 Length L2 Installation Method Key Removeable Key Turn Angle Application Type Mounting Surface Masterkey Function Locked Position Colour EAN Box Carton Weight (g)

920BS-B

eShop

150-025-144

Key Different

0.8

12

3001 to 30000

Brass

Dimple Key

22.5

32

22

Nut

When Locked

90°

Single Side Flaps

Lock for Sheet Metal

Sheet Metal

Special Order

Key Not Removeable

Silver

4510932063722

12

60

97.4

920BS-D

eShop

150-001-237

Key Alike

0.8

12

3001 to 30000

Brass

Dimple Key

22.5

32

22

Nut

When Locked

90°

Single Side Flaps

Lock for Sheet Metal

Sheet Metal

Special Order

Key Not Removeable

Silver

4510932063029

12

60

97.4

Slide to See More


CAD download

Body

Item Name
920BS-B
920BS-D
Item Name 2D 3D Others RoHS Item Code
920BS-B DXF DWG SAT IGES X_T STEP 3DPDF

150-025-144

920BS-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-237

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Suitable Door Thickness
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More