936

DIE CAST HANDLE936

4 / 4 total results

Filter items

Spec Table

Body

Image Item Name Item Code Purchase Quotation
936-55-SCR 100-010-101
936-100-SNI 100-019-127
936-100-DC 100-010-003
936-55-SNI 100-019-096
Image Item Name Purchase Item Code Quotation RoHS Material Finish L P S Height H Grip Thickness D Body Type Handle Shape U Shape Handle Type Installation Type Type Installation Type (Arch) Applicable Mounting Colour (For Search) EAN Box Carton Weight (g)

936-55-SCR

100-010-101

Zinc Alloy (ZDC)

Satin Chrome

66.5

55

8

23

9

Back Screw Mount

U Shape

Straight

Female Screw

Handle

Back Mount

Wood

Grey/Silver

4510932007825

50

200

40

936-100-SNI

100-019-127

Zinc Alloy (ZDC)

Nickel

112

100.5

10

23

9

Back Screw Mount

U Shape

Straight

Female Screw

Handle

Back Mount

Wood

Grey/Silver

4510932007856

50

200

52

936-100-DC

100-010-003

Zinc Alloy (ZDC)

Dull Chrome/Clear

112

100.5

10

23

9

Back Screw Mount

U Shape

Straight

Female Screw

Handle

Back Mount

Wood

Grey/Silver

4510932007849

50

200

52

936-55-SNI

100-019-096

Zinc Alloy (ZDC)

Nickel

66.5

55

8

23

9

Back Screw Mount

U Shape

Straight

Female Screw

Handle

Back Mount

Wood

Grey/Silver

4510932007832

50

300

40

Slide to See More


CAD download

Body

Item Name
936-55-SCR
936-100-SNI
936-100-DC
936-55-SNI
Item Name 2D 3D Others RoHS Item Code
936-55-SCR DXF DWG SAT IGES X_T STEP 3DPDF

100-010-101

936-100-SNI DXF DWG SAT IGES X_T STEP 3DPDF

100-019-127

936-100-DC DXF DWG SAT IGES X_T STEP 3DPDF

100-010-003

936-55-SNI DXF DWG SAT IGES X_T STEP 3DPDF

100-019-096

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Pitch P
  • -
Length L (mm)
  • -
Height H (mm)
  • -
Installation Depth T (mm)
  • -
Grip Thickness D (mm)
  • -
Load Capacity kgf
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More