AD-KH

MULTI-PURPOSE LID (W/DAMPER)AD-KH

3 / 3 total results

Filter items

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in, countertop

  • MULTI-PURPOSE LID (W/DAMPER)
  • With Lid
  • AD-KH

  • Soft Close

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in, countertop

With damper to keep lid from slamming shut.
New types are now available. (AD-KH020-HL and AD-KH028-HL)
Made of stainless steel for corrosion resistance. Available in areas exposed to water.
Wide opening.
Balance weight restores lid to horizontal position.

Videos

Online purchases are only available to customers in Germany, Austria, Belgium, the Netherlands, Luxembourg, and France.
If you are ordering to these countries, please click the eshop button again.

For all other countries, please request a price quote by clicking the icon.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AD-KH015-HL 210-022-108
AD-KH020-HL 210-037-893
AD-KH028-HL 210-037-894
Image Item Name Purchase Item Code Quotation RoHS Old Item Name Material Finish A B C D E F G Lid Included Damper Included Mounting Position Opening Dimensions (Width) Applications Shape EAN Box Carton Weight (g)

AD-KH015-HL

210-022-108

AD-KH017-HL

Stainless Steel (SUS304)

Satin

170

1.2

36

146

80

93

147

Yes

Yes

Ceiling

146

Multi-purpose Lid

Square

4510932037341

1

10

970

AD-KH020-HL

210-037-893

-

Stainless Steel (SUS304)

Satin

220

1.2

50

196

77

127

197

Yes

Yes

Ceiling

196

Multi-purpose Lid

Square

4510932178167

1

6

1400

AD-KH028-HL

210-037-894

-

Stainless Steel (SUS304)

Satin

300

1.2

72

276

80

186

277

Yes

Yes

Ceiling

276

Multi-purpose Lid

Square

4510932178174

1

4

2700

Slide to See More


CAD download

Body

Item Name
AD-KH015-HL
AD-KH020-HL
AD-KH028-HL
Item Name 2D 3D Others RoHS Item Code
AD-KH015-HL DXF DWG SAT IGES X_T STEP 3DPDF

210-022-108

AD-KH020-HL DXF DWG SAT IGES X_T STEP 3DPDF

210-037-893

AD-KH028-HL DXF DWG SAT IGES X_T STEP 3DPDF

210-037-894

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/04/04)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/04/04)

Category

Your Recently Viewed Items

You have no recently viewed products.

×
  • Soft closing lids made of stainless steel

×
Filter
Filter items
Search Clear All ×
Opening Dimensions (Width)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More
AI Enhanced Search Minimize Icon
Search for a product, or ask a question about Sugatsune.
Send Button
*AI can make mistakes.
Back to site
AI Enhanced Search
Start