AF-25D

ALUMINIUM FRAME SWING DOORAF-25D

5 / 5 total results

Filter items
  • ALUMINIUM FRAME SWING DOOR
  • AF-25D

Great solution for apartments, residences, retail and public facilities. Can be used in many different layouts including inner partitions or walk-in closets.
Uses a thick, durable aluminium frame which prevents deformation.
Can be used on many different thicknesses and types of glass.

Portfolio

Images

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AF-25-P04 250-120-056
eShop
AF-25-W02 250-120-070
eShop
AF-25-DS 250-181-198
eShop
AF-25-P06 260-120-076
eShop
AF-25-P10 170-121-109
Image Item Name Purchase Item Code Quotation RoHS Part Name Material Finish Length EAN

AF-25-P04

eShop

250-120-056

Corner Part

Zinc Alloy (ZDC)

Soft Chrome Plating

-

4510932117449

AF-25-W02

eShop

250-120-070

Side Frame

Aluminium Alloy

Matt Silver Anodized

2000

4510932117456

AF-25-DS

eShop

250-181-198

Fixing Screw Set

Stainless Steel

Plain

-

4510932127257

AF-25-P06

eShop

260-120-076

-

-

-

-

4510932129770

AF-25-P10

170-121-109

Pivot Hinge (Non-handed)

Zinc Alloy (ZDC)/Stainless Steel (SUS304)

Soft Chrome Plating/Barrel Polished

-

4510932074308

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
AF-25-W01-2.5M 250-940-965
eShop
AF-25-W01-3M 250-121-116
eShop
AF-25-P01-25 270-940-959
eShop
AF-25-P01-30 270-942-846
eShop
AF-25-P02 250-940-960
eShop
AF-25-P15 250-181-197
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Material Finish Length Application Quantity EAN

AF-25-W01-2.5M

eShop

250-940-965

Vertical Frame

Aluminium Alloy

Matt Silver Anodized

2500

-

-

4510932128292

AF-25-W01-3M

eShop

250-121-116

Vertical Frame

Aluminium Alloy

Matt Silver Anodized

3000

-

-

4510932122023

AF-25-P01-25

eShop

270-940-959

Cover

Elastomer (TPE)

Light Grey

2500

-

1 pc

4510932137751

AF-25-P01-30

eShop

270-942-846

Cover

Elastomer (TPE)

Light Grey

3000

-

-

4510932137768

AF-25-P02

eShop

250-940-960

Glass Packing

Elastomer (TPE)

Light Grey

2500

5mmFor Glass

-

4510932128278

AF-25-P15

eShop

250-181-197

Glass Packing

Elastomer (TPE)

Light Grey

3000

6mmFor Glass

-

4510932127240

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
HCSA138SF11H 260-170-383
eShop
HCSA138SF11M 260-170-384
eShop
HCSA197F11 260-170-389
eShop
HCSA197SF11G 260-170-390
eShop
HCSA197SF11H 260-170-391
eShop
HCSA197SF11M 260-170-392
eShop
HCSA138F11 260-170-381
eShop
HCSA138SF11G 260-170-382
eShop
Image Item Name Purchase Item Code Quotation Mark RoHS Part Name Spec Key Type Backset Min Door Thickness Max Door Thickness Shape Material(Handle A) Finish(Handle A) Material (strike) Finish(strike) Included Screw(strike) Lever Handle Type Mounting Surface Material(Handle C) Finish(Handle C) EAN

HCSA138SF11H

eShop

260-170-383

Handle A (with strike)

Curve

Indicator Lock

60

35

45

Indicator Lock

Aluminium Alloy

Anodized/Sand Blast

Steel/Polyamide (PA)

Plain/Black

Cross-recessed Countersunk Tapping Screw 4×30:2 pcs

Lever Handle

Wood

-

-

4510932130264

HCSA138SF11M

eShop

260-170-384

Handle A (with strike)

Curve

Partition Lock

60

35

45

Partition Lock

Aluminium Alloy

Anodized/Sand Blast

Steel/Polyamide (PA)

Plain/Black

Cross-recessed Countersunk Tapping Screw 4×30:2 pcs

Lever Handle

Wood

-

-

4510932130271

HCSA197F11

eShop

260-170-389

Handle C (with strike)

Straight

Passage Latch

60

35

45

Passage Latch

-

-

Steel/Polyamide (PA)

Plain/Black

Cross-recessed Countersunk Tapping Screw 4×30:2 pcs

Lever Handle

Wood

Aluminium Alloy

Anodized/Sand Blast

4510932130288

HCSA197SF11G

eShop

260-170-390

Handle C (with strike)

Straight

Entrance Lock

60

35

45

Entrance Lock

-

-

Steel/Polyamide (PA)

Plain/Black

Cross-recessed Countersunk Tapping Screw 4×30:2 pcs

Lever Handle

Wood

Aluminium Alloy

Anodized/Sand Blast

4510932130295

HCSA197SF11H

eShop

260-170-391

Handle C (with strike)

Straight

Indicator Lock

60

35

45

Indicator Lock

-

-

Steel/Polyamide (PA)

Plain/Black

Cross-recessed Countersunk Tapping Screw 4×30:2 pcs

Lever Handle

Wood

Aluminium Alloy

Anodized/Sand Blast

4510932130301

HCSA197SF11M

eShop

260-170-392

Handle C (with strike)

Straight

Partition Lock

60

35

45

Partition Lock

-

-

Steel/Polyamide (PA)

Plain/Black

Cross-recessed Countersunk Tapping Screw 4×30:2 pcs

Lever Handle

Wood

Aluminium Alloy

Anodized/Sand Blast

4510932130318

HCSA138F11

eShop

260-170-381

-

Handle A (with strike)

Curve

Passage Latch

60

35

45

Passage Latch

Aluminium Alloy

Anodized/Sand Blast

Steel/Polyamide (PA)

Plain/Black

Cross-recessed Countersunk Tapping Screw 4×30:2 pcs

Lever Handle

Wood

-

-

4510932130240

HCSA138SF11G

eShop

260-170-382

-

Handle A (with strike)

Curve

Entrance Lock

60

35

45

Entrance Lock

Aluminium Alloy

Anodized/Sand Blast

Steel/Polyamide (PA)

Plain/Black

Cross-recessed Countersunk Tapping Screw 4×30:2 pcs

Lever Handle

Wood

-

-

4510932130257

Slide to See More


☆Limited inventory, contact sales associate for details.

Optional Parts

Image Item Name Item Code Purchase Quotation
AF-25-P03 250-940-961
eShop
AF-25-P16 250-181-196
eShop
AF-25-W03 250-940-967
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Material Finish EAN

AF-25-P03

eShop

250-940-961

Packing (2500mm)5mmFor Glass

Elastomer (TPE)

Light Grey

4510932128285

AF-25-P16

eShop

250-181-196

Packing (2500mm)6mmFor Glass

Elastomer (TPE)

Light Grey

4510932127233

AF-25-W03

eShop

250-940-967

Cross Frame (2000mm)

Aluminium Alloy

Silver Anodized

4510932128308

Slide to See More


CAD download

Body

Item Name
AF-25-P04
AF-25-W02
AF-25-DS
AF-25-P06
AF-25-P10
Item Name 2D 3D Others RoHS Item Code
AF-25-P04 DXF DWG SAT IGES X_T STEP 3DPDF

250-120-056

AF-25-W02 DXF DWG SAT IGES X_T STEP 3DPDF

250-120-070

AF-25-DS DXF DWG SAT IGES X_T STEP 3DPDF

250-181-198

AF-25-P06 DXF DWG SAT IGES X_T STEP 3DPDF

260-120-076

AF-25-P10 DXF DWG SAT IGES X_T STEP 3DPDF

170-121-109

Slide to See More

Sold Separately

Item Name
AF-25-W01-2.5M
AF-25-W01-3M
AF-25-P01-25
AF-25-P01-30
AF-25-P02
AF-25-P15
Item Name 2D 3D Others RoHS Item Code
AF-25-W01-2.5M DXF DWG SAT IGES X_T STEP 3DPDF

250-940-965

AF-25-W01-3M DXF DWG SAT IGES X_T STEP 3DPDF

250-121-116

AF-25-P01-25 DXF DWG SAT IGES X_T STEP 3DPDF

270-940-959

AF-25-P01-30 DXF DWG SAT IGES X_T STEP 3DPDF

270-942-846

AF-25-P02 DXF DWG SAT IGES X_T STEP 3DPDF

250-940-960

AF-25-P15 DXF DWG SAT IGES X_T STEP 3DPDF

250-181-197

Slide to See More

Sold Separately

Item Name
HCSA138SF11H
HCSA138SF11M
HCSA197F11
HCSA197SF11G
HCSA197SF11H
HCSA197SF11M
HCSA138F11
HCSA138SF11G
Item Name 2D 3D Others RoHS Item Code
HCSA138SF11H DXF DWG SAT IGES X_T STEP 3DPDF

260-170-383

HCSA138SF11M DXF DWG SAT IGES X_T STEP 3DPDF

260-170-384

HCSA197F11 DXF DWG SAT IGES X_T STEP 3DPDF

260-170-389

HCSA197SF11G DXF DWG SAT IGES X_T STEP 3DPDF

260-170-390

HCSA197SF11H DXF DWG SAT IGES X_T STEP 3DPDF

260-170-391

HCSA197SF11M DXF DWG SAT IGES X_T STEP 3DPDF

260-170-392

HCSA138F11 DXF DWG SAT IGES X_T STEP 3DPDF

260-170-381

HCSA138SF11G DXF DWG SAT IGES X_T STEP 3DPDF

260-170-382

Slide to See More

Optional Parts

Item Name
AF-25-P03
AF-25-P16
AF-25-W03
Item Name 2D 3D Others RoHS Item Code
AF-25-P03 DXF DWG SAT IGES X_T STEP 3DPDF

250-940-961

AF-25-P16 DXF DWG SAT IGES X_T STEP 3DPDF

250-181-196

AF-25-W03 DXF DWG SAT IGES X_T STEP 3DPDF

250-940-967

Slide to See More

Catalogue

Manuals

Installation Manual (English) 0222_7_af25d_e.pdf

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More