AK-60

PUSH KNOB LATCHAK-60

2 / 2 total results

Filter items
  • PUSH KNOB LATCH
  • AK-60

Prevents unintended opening of flap doors and doors due to shaking from events like earthquakes.
Installed on the interior of flap doors and doors, removing the need for handles or knobs, creating a a seamless outward appearance.
Operation is easy. Closing the flap or door causes the unit to automatically latch. Opening the flap or door is easy by just pushing on it.
Can be installed on either the bottom or top of storage cabinets and similar items.
Cover for the cut end available (sold separately)
Recommended Application
Door thickness: Min. 18 mm

Door size: H: max. 700 mm × W max. 500 mm

Thickness of top board or bottom board: 25 mm

(use spacer in case 20 mm or 15 mm)

* 25 mm-thick board: screw for mounting counter plates = 3.5×15

* 20 mm or 15 mm-thick board: screw for mounting counter plates = 3.5×20
Accessories
Binding head tapping screw 3.5×15, 3.5×20, 4.0×15 (SUS)
Sold separately
Cover for the cut end of board:AK-C60 (below)

In Use

Drawings / Illustrations

  • Bore Dimensions (Door)
  • Bore Dimensions

    (Using the Cover for the Cut End of Board)
  • Counter Plate
  • Spacer

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AK-60WT 140-050-215
AK-60BR 140-050-214
Image Item Name Purchase Item Code Quotation RoHS Colour Retaining Force N Retaining Force kgf Min. Door Thickness Type Installation Type Body Material EAN Box Carton

AK-60WT

140-050-215

White

196

20

18

Push

Recessed

ABS

4510932000369

20

200

AK-60BR

140-050-214

Brown

196

20

18

Push

Recessed

ABS

4510932058940

20

200

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
AK-C60WT 140-050-213
AK-C60BR 140-050-212
Image Item Name Purchase Item Code Quotation RoHS Colour EAN Box Carton Weight (g)

AK-C60WT

140-050-213

White

4510932000352

50

500

28

AK-C60BR

140-050-212

Brown

4510932058933

50

500

28

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Cut Out Dimension
Content 2D 3D
Cut Out Dimension DXF DWG SAT IGES X_T STEP

Slide to See More

Body

Item Name
AK-60WT
AK-60BR
Item Name 2D 3D Others RoHS Item Code
AK-60WT DXF DWG SAT IGES X_T STEP 3DPDF

140-050-215

AK-60BR DXF DWG SAT IGES X_T STEP 3DPDF

140-050-214

Slide to See More

Sold Separately

Item Name
AK-C60WT
AK-C60BR
Item Name 2D 3D RoHS Item Code
AK-C60WT DXF DWG SAT IGES X_T STEP

140-050-213

AK-C60BR DXF DWG SAT IGES X_T STEP

140-050-212

Slide to See More

Catalogue

Manuals

Installation Manual (English) 1208_2_ak60_akc60_e.pdf

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
Filter
Filter items
Search Clear All ×
Retaining Force N
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More