CENTRAL LOCKING SYSTEM FOR FURNITUREALF1800
2 / 2 total results
Filter items
- CENTRAL LOCKING SYSTEM FOR FURNITURE
- ALF1800
- Million Lock Series


- Locks all drawers on one side simultaneously.
Reversible key.
Able to detach the key at any angle within 360degree .
1 million key changes available.
Master Key system available at surcharge. (Max. 2,520 key changes/Master Key.)
Cylinder to be applied to the top shelf, front or back of board.
4 or more lock parts are sold separately.
The depth of the shelf can be adjusted according to the position of the lock pin.
Right-handed / left-handed bar is available.
Related Information
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
ALF1800-B | 150-060-253 | eShop |
![]() |
![]() |
ALF1800-D | 150-001-033 | eShop |
![]() |
Sold Separately
Sold Separately
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
ALS-LP | 150-060-134 | eShop |
![]() |
![]() |
ALS-G | 150-945-903 | eShop |
![]() |
![]() |
ALS-GP | 150-945-902 | eShop |
![]() |
Sold Separately
Sold Separately
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
ALFBAR1000R | 150-028-521 | eShop |
![]() |
![]() |
ALFBAR1000L | 150-028-522 | eShop |
![]() |
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
Reference Drawing |
Body
Item Name |
---|
ALF1800-B |
ALF1800-D |
Sold Separately
Item Name |
---|
ALFR |
ALFL |
Sold Separately
Item Name |
---|
ALS-LP |
ALS-G |
ALS-GP |
Sold Separately
Item Name |
---|
ALS-KP |
Sold Separately
Catalogue
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Application
-
-
Type
-
-
Mounting Surface
-
Key Changes
-
-
Key Type
-
Masterkey Function
-
Locked Position
-
-
Suitable Door Thickness
-
- -
-
Material
-
Colour
-
-
Key Turn Angle
-
RoHS 2
-
-
CAD
-
