- ALS3310
CENTRAL LOCKING SYSTEM FOR FURNITUREALS3310
2 / 2 total results
Filter items
- CENTRAL LOCKING SYSTEM FOR FURNITURE
- ALS3310
- Total Lock 3310 Series

- Locks all drawers on one side simultaneously.
100 key changes available.
Keys can be shared with other 3310 Lock Series.
The depth of the shelf can be adjusted according to the position of the lock pin.
Related Information
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
ALS3310-B | 150-001-041 | eShop |
![]() |
![]() |
ALS3310-D | 150-001-042 | eShop |
![]() |
Sold Separately
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
ALS-LP | 150-060-134 | eShop |
![]() |
![]() |
ALS-G | 150-945-903 | eShop |
![]() |
![]() |
ALS-GP | 150-945-902 | eShop |
![]() |
Sold Separately
CAD download
Body
Item Name |
---|
ALS3310-B |
ALS3310-D |
Sold Separately
Item Name |
---|
ALS-LP |
ALS-G |
ALS-GP |
Sold Separately
Catalogue
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Application
-
-
Type
-
-
Mounting Surface
-
Key Changes
-
-
Key Type
-
Masterkey Function
-
Locked Position
-
-
Suitable Door Thickness
-
- -
-
Material
-
Colour
-
-
RoHS 2
-
-
CAD
-
