ALT-2V-220
Filter items
  • ALT-2V-220
Discontinued

Spec Table

Selling Individually

Image Item Name Item Code Purchase Quotation
H230-C26/0T 160-079-412
eShop
ALT-MP 160-120-535
ALT-2V-220SP 180-110-588
eShop
ALT-2V-220LP 180-110-589
eShop
ALT-2V-220LLP 180-110-590
eShop
AL127C-16 190-113-867
AL127C-19 190-113-868
AL127C-22 190-113-869
ALT55-S 180-120-526
eShop
ALT55-M 180-120-525
eShop
AL127C-24 190-113-870
ALT55-L 180-120-524
eShop
ALT55-LL 180-120-523
eShop
AL127C-28 190-113-871
AL127-CH 180-120-522
eShop
Image Item Name Purchase Item Code Quotation Mark RoHS Spec Material Finish Min Door Thickness Max Door Thickness Overlay Amount Opening Angle Type Series Extra Function Mountable Material One-touch Installation Colour Component Name EAN Box Carton Weight (g)

H230-C26/0T

eShop

160-079-412

With Catch

Steel

Nickel

18

30

0mm (Inset)

93°

One Touch Install Concealed Hinge

230 Series

With Catch

Wood

Yes

Silver

Concealed Hinge

4510932019996

-

200

86.5

ALT-MP

160-120-535

-

-

Nickel

-

-

-

-

-

-

-

-

-

-

Hinge Mounting Plate

4510932065849

-

-

-

ALT-2V-220SP

eShop

180-110-588

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932079280

-

-

-

ALT-2V-220LP

eShop

180-110-589

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932079297

-

-

-

ALT-2V-220LLP

eShop

180-110-590

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932079303

-

-

-

AL127C-16

190-113-867

-

-

Steel

Clear Zinc Chromate

-

-

-

-

-

-

-

-

-

-

Rail

4582278013198

20

-

-

AL127C-19

190-113-868

-

-

Steel

Clear Zinc Chromate

-

-

-

-

-

-

-

-

-

-

Rail

4582278013204

20

-

-

AL127C-22

190-113-869

-

-

Steel

Clear Zinc Chromate

-

-

-

-

-

-

-

-

-

-

Rail

4582278013211

20

-

-

ALT55-S

eShop

180-120-526

-

-

Aluminium Alloy

Plain

-

-

-

-

-

-

-

-

-

-

Connecting Plate

4510932079761

-

-

-

ALT55-M

eShop

180-120-525

-

-

Aluminium Alloy

Plain

-

-

-

-

-

-

-

-

-

-

Connecting Plate

4510932079754

-

-

-

AL127C-24

190-113-870

-

-

Steel

Clear Zinc Chromate

-

-

-

-

-

-

-

-

-

-

Rail

4582278013174

20

-

-

ALT55-L

eShop

180-120-524

-

-

Aluminium Alloy

Plain

-

-

-

-

-

-

-

-

-

-

Connecting Plate

4510932079747

-

-

-

ALT55-LL

eShop

180-120-523

-

-

Aluminium Alloy

Plain

-

-

-

-

-

-

-

-

-

-

Connecting Plate

4510932079730

-

-

-

AL127C-28

190-113-871

-

-

Steel

Clear Zinc Chromate

-

-

-

-

-

-

-

-

-

-

Rail

4582278013228

20

-

-

AL127-CH

eShop

180-120-522

-

-

Polyurethane (PUR)

-

-

-

-

-

-

-

-

-

-

Black

Catch

4510932079723

-

-

-

Slide to See More


★Discontinued

CAD download

Selling Individually

Item Name
H230-C26/0T
ALT-MP
ALT-2V-220SP
ALT-2V-220LP
ALT-2V-220LLP
AL127C-16
AL127C-19
AL127C-22
ALT55-S
ALT55-M
AL127C-24
ALT55-L
ALT55-LL
AL127C-28
AL127-CH
Item Name 2D 3D Others RoHS Item Code
H230-C26/0T DXF DWG SAT IGES X_T STEP 3DPDF

160-079-412

ALT-MP DXF DWG SAT IGES X_T STEP 3DPDF

160-120-535

ALT-2V-220SP DXF DWG SAT IGES X_T STEP 3DPDF

180-110-588

ALT-2V-220LP DXF DWG SAT IGES X_T STEP 3DPDF

180-110-589

ALT-2V-220LLP DXF DWG SAT IGES X_T STEP 3DPDF

180-110-590

AL127C-16 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-867

AL127C-19 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-868

AL127C-22 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-869

ALT55-S DXF DWG SAT IGES X_T STEP 3DPDF

180-120-526

ALT55-M DXF DWG SAT IGES X_T STEP 3DPDF

180-120-525

AL127C-24 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-870

ALT55-L DXF DWG SAT IGES X_T STEP 3DPDF

180-120-524

ALT55-LL DXF DWG SAT IGES X_T STEP 3DPDF

180-120-523

AL127C-28 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-871

AL127-CH DXF DWG SAT IGES X_T STEP 3DPDF

180-120-522

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Load Capacity kg (Per Door)
  • -
Door Width (mm)
  • -
Door Height (mm)
  • -
Door Thickness (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More