ALT-3H

INSET RECEDING DOOR MECHANISMALT-3H

1 / 1 total results

Filter items
  • INSET RECEDING DOOR MECHANISM
  • ALT-3H

For upward-opening flap doors.
When open, flap door recedes horizontally inside cabinet, significantly reducing dead space.
Easy to install combination of concealed hinge and slide rail.

Spec Table

Parts Set

Image Item Name Item Code Quotation
ALT-3HP 180-110-587
Image Item Name Item Code Quotation RoHS Flap Opening Direction Flap Mounting Material EAN

ALT-3HP

180-110-587

Upward Opening

Wood

4510932079273

Slide to See More

Sold Separately

Image Item Name Item Code Quotation
100-04A-W-32 160-074-116
Image Item Name Item Code Quotation RoHS Material Finish Number of Screw Holes Pitch of Holes Thickness of Plate Hinge Type Series EAN Carton Weight (g)

100-04A-W-32

160-074-116

Steel

Satin Chrome/Coloured Chromate

3

32

0mm (standard)

Mounting Plate

100 Series

4510932065771

800

32.4

Slide to See More

Sold Separately

Image Item Name Item Code Quotation
H90-34/18 160-073-577
H90-C34/18 160-073-581
Image Item Name Item Code Quotation RoHS Material Finish Series Spec Colour Mountable Material Opening Angle Min Flap Thickness Max Flap Thickness Overlay Type Type EAN Carton

H90-34/18

160-073-577

Zinc (ZDC)

Satin Chrome

100 Series

Without Catch

Silver

Wood

90°

18

34

9 to 18mm

Concealed Hinge

4510932020565

200

H90-C34/18

160-073-581

Zinc (ZDC)

Satin Chrome

100 Series

With Catch

Silver

Wood

90°

18

34

9 to 18mm

Concealed Hinge

4510932020572

200

Slide to See More

Sold Separately

Image Item Name Item Code Quotation
AL-78-14 190-113-945
AL-78-16 190-113-942
AL-78-19 190-113-943
AL-78-24 190-113-944
Image Item Name Item Code Quotation RoHS Flap Opening Direction Material Finish Shape Item Description EAN

AL-78-14

190-113-945

Related Component

Steel

Clear Zinc Chromate

Length 355.6mm

Slide Rail

4582278012382

AL-78-16

190-113-942

Related Component

Steel

Clear Zinc Chromate

Length 406.4mm

Slide Rail

4582278011095

AL-78-19

190-113-943

Related Component

Steel

Clear Zinc Chromate

Length 482.6mm

Slide Rail

4582278011156

AL-78-24

190-113-944

Related Component

Steel

Clear Zinc Chromate

Length 609.6mm

Slide Rail

4582278011224

Slide to See More

Selling Individually

Image Item Name Item Code Quotation
F-15 210-030-122
DU19-B4SBR 180-940-144
SC-107-13 120-041-310
ALT-AD 180-930-416
Image Item Name Item Code Quotation RoHS Flap Opening Direction Material Finish Colour Item Description Main Material Fastener Spec Recessed Diameter Finish/Colour EAN Box Carton Weight (g)

F-15

210-030-122

Related Component

Polyacetal (POM)

-

Natural

Slider

Polyacetal (POM)

-

-

-

4510932036962

2000

20000

-

DU19-B4SBR

180-940-144

-

Steel/Rubber

Clear Zinc Chromate/White

-

Roller

-

-

-

Clear Zinc Chromate/White

4510932080460

-

-

-

SC-107-13

120-041-310

Related Component

PA

-

White

Insert Screw

PA

Right Angle (Corner)

25

-

4510932049870

1000

10000

0.8

ALT-AD

180-930-416

-

Steel/Rubber

Clear Zinc Chromate/White

-

Door Stopper

-

-

-

Clear Zinc Chromate/White

4510932080453

-

-

-

Slide to See More

CAD download

Unique Drawings (installation, locus, processing)

Content
Locus Chart
Content 2D 3D
Locus Chart DXF DWG SAT IGES X_T STEP

Slide to See More

Parts Set

Item Name
ALT-3HP
Item Name 2D 3D RoHS Item Code
ALT-3HP DXF DWG SAT IGES X_T STEP

180-110-587

Slide to See More

Sold Separately

Item Name
100-04A-W-32
Item Name 2D 3D Others RoHS Item Code
100-04A-W-32 DXF DWG SAT IGES X_T STEP 3DPDF

160-074-116

Slide to See More

Sold Separately

Item Name
H90-34/18
H90-C34/18
Item Name 2D 3D RoHS Item Code
H90-34/18 DXF DWG SAT IGES X_T STEP

160-073-577

H90-C34/18 DXF DWG SAT IGES X_T STEP

160-073-581

Slide to See More

Sold Separately

Item Name
AL-78-14
AL-78-16
AL-78-19
AL-78-24
Item Name 2D 3D Others RoHS Item Code
AL-78-14 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-945

AL-78-16 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-942

AL-78-19 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-943

AL-78-24 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-944

Slide to See More

Selling Individually

Item Name
F-15
DU19-B4SBR
SC-107-13
ALT-AD
Item Name 2D 3D Others RoHS Item Code
F-15 DXF DWG SAT IGES X_T STEP 3DPDF

210-030-122

DU19-B4SBR DXF DWG SAT IGES X_T STEP 3DPDF

180-940-144

SC-107-13 DXF DWG SAT IGES X_T STEP 3DPDF

120-041-310

ALT-AD DXF DWG SAT IGES X_T STEP 3DPDF

180-930-416

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More