AP-SH-WT

HOOK FOR SHELF STANDARDAP-SH-WT

1 / 1 total results

Filter items
  • HOOK FOR SHELF STANDARD
  • For AP-DM
  • AP-SH-WT
Designed to install to the plate for shelf standard AP-SP345-SL.

Videos

In Use

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AP-SH-WT 120-036-234
Image Item Name Purchase Item Code Quotation RoHS Material Colour Load Capacity N/piece Load Capacity kgf/piece Application Type EAN Box Carton Weight (g)

AP-SH-WT

120-036-234

ABS

White

9.8

1

Storage System

Others

4510932174626

60

600

2

Slide to See More


CAD download

Body

Item Name
AP-SH-WT
Item Name 2D 3D Others RoHS Item Code
AP-SH-WT DXF DWG SAT IGES X_T STEP 3DPDF

120-036-234

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • AP-S Shelving System

×
Filter
Filter items
Search Clear All ×
Type
Load Capacity kgf/pc
Load Capacity kgf/2pcs
Load Capacity kgf/4pcs
Finish/Colour
Material
Application Type
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More