- APK-K
VENTILATORAPK-K
21 / 21 total results
- Combination of ventilator and cable grommet can be customized.
Small holes (⌀1.5 mm) prevents insects from entering.
Removable ventilator and cable grommet allows easy cleaning.
Sold in a set or separately (Frame, ventilator and cable grommet).
Spec Table
Body
Body
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
APK-K70P-WT | 210-032-538 | |||
APK-K70P-BL | 210-032-539 | |||
APK-K70P-BR | 210-032-540 |
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
APK-KH70P-WT | 210-032-541 | |||
APK-KH70P-BL | 210-032-542 | |||
APK-KH70P-BR | 210-032-543 |
CAD download
Body
Item Name |
---|
APK-KHA152P-WT |
APK-KHA152P-BL |
APK-KHA152P-BR |
APK-KHA226P-WT |
APK-KHA226P-BL |
APK-KHA226P-BR |
APK-KHW226P-WT |
APK-KHW226P-BL |
APK-KHW226P-BR |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
APK-KHA152P-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-033-477 |
|
APK-KHA152P-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-033-478 |
|
APK-KHA152P-BR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-033-479 |
|
APK-KHA226P-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-032-575 |
|
APK-KHA226P-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-032-576 |
|
APK-KHA226P-BR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-032-577 |
|
APK-KHW226P-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-032-578 |
|
APK-KHW226P-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-032-579 |
|
APK-KHW226P-BR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-032-580 |
Body
Item Name |
---|
APK-KF152P-WT |
APK-KF152P-BL |
APK-KF152P-BR |
APK-KF226P-WT |
APK-KF226P-BL |
APK-KF226P-BR |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
APK-KF152P-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-032-807 |
|
APK-KF152P-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-032-808 |
|
APK-KF152P-BR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-032-809 |
|
APK-KF226P-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-032-548 |
|
APK-KF226P-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-032-549 |
|
APK-KF226P-BR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-032-550 |
Body
Item Name |
---|
APK-K70P-WT |
APK-K70P-BL |
APK-K70P-BR |
Body
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Max Exhaust Area mm2
-
- -
-
Outer Dimension D
-
- -
-
Outer Dimensions L
-
- -
-
Finish Colour
-
-
Installation Method
-
-
Material
-
-
RoHS 2
-
-
CAD
-