AS-S900

HIGH RIGIDITY CABINET SHUTTERAS-S900

9 / 9 total results

Filter items
  • HIGH RIGIDITY CABINET SHUTTER
  • AS-S900
Suitable for 30~30mm and 8mm groove width aluminium frame.
High rigidity by connecting slat panel with aluminium slat frame.
By replacing slat panel, suitable for various applications. For further details, please contact local representatives.
Aluminium alloy material, light weight and excellent design.
Shock absorbing damper keeps shutter from slamming shut
Slat panel also available. For further details, please contact local representatives.

Portfolio

Images

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AS-S900-FR 270-011-614
eShop
AS-S900-FO 270-011-615
eShop
AS-S900-FM 270-011-616
eShop
AS-S900-FS 270-011-617
eShop
AS-S900-SJ 270-014-985
eShop
AS-S900-GP-R 270-014-986
eShop
AS-S900-GP-L 270-014-987
eShop
AS-S900-RT 270-014-988
eShop
AS-S900-SW 270-014-989
eShop
Image Item Name Purchase Item Code Quotation RoHS Open/Close Direction Part Name Material Colour Aluminium Frame Size Aluminium Groove Width Application Example Product Type Finish EAN

AS-S900-FR

eShop

270-011-614

For Vertical Type (L Shape)

Horizontal Frame (Ring) (790 mm)

POM

Natural

30

8

Shutters

Cabinet Hardware

-

4510932133142

AS-S900-FO

eShop

270-011-615

For Vertical Type (L Shape)

Horizontal Frame (Male) (831 mm)

Aluminium Alloy

-

30

8

Shutters

Cabinet Hardware

Matte Anodised Silver

4510932133159

AS-S900-FM

eShop

270-011-616

For Vertical Type (L Shape)

Horizontal Frame (Female) (831 mm)

Aluminium Alloy

-

30

8

Shutters

Cabinet Hardware

Matte Anodised Silver

4510932133166

AS-S900-FS

eShop

270-011-617

For Vertical Type (L Shape)

Horizontal Frame (End) (831 mm)

Aluminium Alloy

-

30

8

Shutters

Cabinet Hardware

Matte Anodised Silver

4510932133173

AS-S900-SJ

eShop

270-014-985

For Vertical Type (L Shape)

Slat Joint

Stainless Steel (SUS430)

-

30

8

Shutters

Cabinet Hardware

Barrel Polished

4510932133234

AS-S900-GP-R

eShop

270-014-986

For Vertical Type (L Shape)

Guide Pin

POM

Natural

30

8

Shutters

Cabinet Hardware

-

4510932133241

AS-S900-GP-L

eShop

270-014-987

For Vertical Type (L Shape)

Guide Pin

POM

Natural

30

8

Shutters

Cabinet Hardware

-

4510932133258

AS-S900-RT

eShop

270-014-988

For Vertical Type (L Shape)

Double-sided Tape (For Fixing Slat Panel and Horizontal Frame)

-

-

30

8

Shutters

Cabinet Hardware

-

4510932133265

AS-S900-SW

eShop

270-014-989

For Vertical Type (L Shape)

Slider Washer

POM

Natural

30

8

Shutters

Cabinet Hardware

-

4510932133272

Slide to See More


Optional Parts

Image Item Name Item Code Purchase Quotation
DL-150S 100-011-110
AS-S900-HR 270-010-644
eShop
AS-S900-DP 270-011-989
eShop
ぜんまいばね -
eShop
AS-8M4 120-040-685
Image Item Name Purchase Item Code Quotation RoHS Part Name Material Aluminium Groove Width Application Example Product Type Finish L H P Grip Thickness D Body Type Handle Shape U Shape Handle Type Installation Type Type Installation Type (Arch) Applicable Mounting Component Name Colour (For Search) Finish/Colour Spec d D A H1 H2 H3 a Recommended Tightening Torque N.m Max Recommended Tightening Torque N.m Recommended Tightening Torque kgf.cm Max Recommended Tightening Torque kgf.cm EAN Box Carton Weight (g)

DL-150S

100-011-110

-

Stainless Steel (SUS303)

-

-

-

Satin

150

25

144

13

Back Screw Mount

U Shape

Straight

Female Screw

Handle

Back Mount

Wood

Handle

Grey/Silver

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932003995

15

150

86

AS-S900-HR

eShop

270-010-644

Reaction Force Roller

Stainless Steel (SUS430)/POM

-

-

-

Barrel Polished

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932133135

-

-

-

AS-S900-DP

eShop

270-011-989

Damper

Aluminium Alloy / ABS

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Paint Silver

-

-

-

-

-

-

-

-

-

-

-

-

4510932133203

-

-

-

ぜんまいばね

eShop

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

AS-8M4

120-040-685

AS Nut

Stainless Steel (SUS316)

8

Other Parts

Fasteners

Barrel Polished

20

-

-

-

-

-

-

-

-

-

-

-

-

-

8mm Groove Width

M4

7.9

13.8

6

3

1.5

32

1.5

2.7

15.3

27.5

4510932049184

-

-

4.1

Slide to See More


CAD download

Body

Item Name
AS-S900-FR
AS-S900-FO
AS-S900-FM
AS-S900-FS
AS-S900-SJ
AS-S900-GP-R
AS-S900-GP-L
AS-S900-RT
AS-S900-SW
Item Name 2D 3D RoHS Item Code
AS-S900-FR DXF DWG SAT IGES X_T STEP

270-011-614

AS-S900-FO DXF DWG SAT IGES X_T STEP

270-011-615

AS-S900-FM DXF DWG SAT IGES X_T STEP

270-011-616

AS-S900-FS DXF DWG SAT IGES X_T STEP

270-011-617

AS-S900-SJ DXF DWG SAT IGES X_T STEP

270-014-985

AS-S900-GP-R DXF DWG SAT IGES X_T STEP

270-014-986

AS-S900-GP-L DXF DWG SAT IGES X_T STEP

270-014-987

AS-S900-RT DXF DWG SAT IGES X_T STEP

270-014-988

AS-S900-SW DXF DWG SAT IGES X_T STEP

270-014-989

Slide to See More

Optional Parts

Item Name
DL-150S
AS-S900-HR
AS-S900-DP
ぜんまいばね
AS-8M4
Item Name 2D 3D Others RoHS Item Code
DL-150S DXF DWG SAT IGES X_T STEP 3DPDF

100-011-110

AS-S900-HR DXF DWG SAT IGES X_T STEP 3DPDF

270-010-644

AS-S900-DP DXF DWG SAT IGES X_T STEP 3DPDF

270-011-989

ぜんまいばね DXF DWG SAT IGES X_T STEP 3DPDF

-

-

AS-8M4 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-685

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More