AST

STAINLESS STEEL VENTILATORAST

2 / 2 total results

Filter items
  • STAINLESS STEEL VENTILATOR
  • AST

Insect-proof.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AST-160 210-030-052
AST-210 210-030-053
Image Item Name Purchase Item Code Quotation RoHS Colour Finish Material L B T n L1 B1 P1 P2 Max Exhaust Area mm2 Shape Installation Method EAN Box Carton Weight (g)

AST-160

210-030-052

Silver

Satin

Stainless Steel (SUS304)

160

48

3

268

146

36

144

32

470

Oval

Surface Mount

4510932035569

50

1000

18

AST-210

210-030-053

Silver

Satin

Stainless Steel (SUS304)

210

58

4

450

196

46

194

42

790

Oval

Surface Mount

4510932035576

50

1200

28

Slide to See More


CAD download

Body

Item Name
AST-160
AST-210
Item Name 2D 3D RoHS Item Code
AST-160 DXF DWG SAT IGES X_T STEP

210-030-052

AST-210 DXF DWG SAT IGES X_T STEP

210-030-053

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Max Exhaust Area mm2
  • -
Outer Dimension D
  • -
Outer Dimensions L
  • -
Finish Colour
Installation Method
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More