BOS-180, BOS-240

FOLDING BRACKETBOS-180, BOS-240

2 / 2 total results

Filter items
  • FOLDING BRACKET
  • BOS-180, BOS-240

Folding bracket with manual lock lever. Just slide the locking lever to toggle the lock.
Allows spaces to be rapidly transformed so that they can be used efficiently.
Combined bracket with hinge functionality

Spec Table

Body

Image Item Name Item Code Quotation
BOS-180 120-030-111
BOS-240 120-030-090
Image Item Name Item Code Quotation RoHS A B C D E F G H I J K L Load Capacity N/piece Load Capacity kgf/piece Load Capacity kgf/piece (For Search) Load Capacity N/piece (For Search) Finish/Colour Main Material d1 d2 EAN Box Carton Weight (g)

BOS-180

120-030-111

181

181

162

42

12

155

56

11.5

50

65

26

201 to 300mm

392

40

31 to 60kgf

304 to 588N

Satin

Stainless Steel (SUS304)

4.8

4.8

4510932014779

1

20

476

BOS-240

120-030-090

240

250

215

80

25

220

70

15

64

81

29

301 to 400mm

325

33

31 to 60kgf

304 to 588N

Satin

Stainless Steel (SUS304)

5

5.5

4510932014786

1

20

770

Slide to See More

CAD download

Body

Item Name
BOS-180
BOS-240
Item Name 2D 3D Others RoHS Item Code
BOS-180 DXF DWG SAT IGES X_T STEP 3DPDF

120-030-111

BOS-240 DXF DWG SAT IGES X_T STEP 3DPDF

120-030-090

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More