BRT-L6-10CR, SRT-L6-10S

KNOB FASTENERBRT-L6-10CR, SRT-L6-10S

2 / 2 total results

Filter items
  • KNOB FASTENER
  • BRT-L6-10CR, SRT-L6-10S

Stock Limited
Application
—Switch boards, control equipment, distribution boards, etc.

Drawings / Illustrations

  • BRT-L6-10CR
  • SRT-L6-10S

Online purchases are only available to customers in Germany, Austria, Belgium, the Netherlands, Luxembourg, and France.
If you are ordering to these countries, please click the eshop button again.

For all other countries, please request a price quote by clicking the icon.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
BRT-L6-10CR 100-019-847
eShop
SRT-L6-10S 100-010-160
eShop
Image Item Name Purchase Item Code Quotation Sales Info Mark RoHS Main Material Main Finish Body Height T Applicable Mounting Material Finish Colour (For Search) EAN Box Weight (g)

BRT-L6-10CR

eShop

100-019-847

Stock Limited

Brass

Chrome

30

Wood

Brass
Rope

Chrome

Grey/Silver

4510932011440

100

40

SRT-L6-10S

eShop

100-010-160

Stock Limited

Stainless Steel (SUS304)

Mirror

30

Wood

Stainless Steel (SUS304)

Mirror

Grey/Silver

4510932011457

100

40


☆Limited inventory, contact sales associate for details.

CAD download

Body

Item Name
BRT-L6-10CR
SRT-L6-10S
Item Name 2D 3D Others RoHS Sales Info Item Code
BRT-L6-10CR DXF DWG SAT IGES X_T STEP 3DPDF

Stock Limited

100-019-847

SRT-L6-10S DXF DWG SAT IGES X_T STEP 3DPDF

Stock Limited

100-010-160

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Height H (mm)
  • -
Material
Applicable Mounting
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More
AI Enhanced Search Minimize Icon
Search for a product, or ask a question about Sugatsune.
Send Button
*AI can make mistakes.
Back to site
AI Enhanced Search
Start