BRACKETBY
5 / 5 total results
Filter items
- Has two different types depending on use.
91° type with mirror finish is used to support shelves. 90° type with satin finish is used for corner reinforcement.
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
BY-300 | 120-039-292 | |||
BY-400 | 120-039-293 | |||
BY-500 | 120-039-294 | |||
BY-350 | 120-030-408 | |||
BY-450 | 120-030-409 |
CAD download
Body
Item Name |
---|
BY-300 |
BY-400 |
BY-500 |
BY-350 |
BY-450 |
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
Loading