CF-235

LIGHT LOAD CONNECTORCF-235

2 / 2 total results

Filter items
  • LIGHT LOAD CONNECTOR
  • CF-235
Works as an alternative to nails, allowing for a one touch simple solution as a connector
Hooking section is not visible from outside
Great solution for quick assembly/disassembly furniture

Spec Table

Body

Image Item Name Item Code Purchase Quotation
CF-235G-P500 120-038-064
CF-235N-P500 120-038-065
Image Item Name Purchase Item Code Quotation RoHS Retaining Force N Retaining Force kgf Material Colour Pack 1 Bag Fastener Spec Recessed Hole Diameter Fastener Hardware Type Old Item Code Old Item Name EAN Carton Weight (g)

CF-235G-P500

120-038-064

13.5

1.4

Polyacetal (POM)

White

500

1 Pack

Right Angle (Corner)
Horizontal

11

Knockdown Hardware

120-041-223

CF235G

4510932182201

10

2050

CF-235N-P500

120-038-065

5

0.5

Polyamide (PA)

White

500

1 Pack

Right Angle (Corner)
Horizontal

11

Knockdown Hardware

120-041-222

CF235N

4510932182218

10

2050

Slide to See More


Discontinued

Image Item Name Item Code Purchase Quotation
CF-235N0 120-041-222
eShop
CF-235G0 120-041-223
eShop
Image Item Name Purchase Item Code Quotation Sales Info Mark RoHS Old Item Name Retaining Force N Retaining Force kgf Material Colour Pack 1 Bag Old Item Code EAN Carton Weight (g)

CF-235N0

eShop

120-041-222

Discontinued

CF-235N

5

0.5

Polyamide (PA)

White

500

1 Pack

120-041-222

4510932016384

10

2050

CF-235G0

eShop

120-041-223

Discontinued

CF-235G

13.5

1.4

Polyacetal (POM)

White

500

1 Pack

120-041-223

4510932016391

10

2050

Slide to See More


CAD download

Body

Item Name
CF-235G-P500
CF-235N-P500
Item Name 2D 3D Others RoHS Item Code
CF-235G-P500 DXF DWG SAT IGES X_T STEP 3DPDF

120-038-064

CF-235N-P500 DXF DWG SAT IGES X_T STEP 3DPDF

120-038-065

Slide to See More

Discontinued

Item Name
CF-235N0
CF-235G0
Item Name 2D 3D RoHS Sales Info Item Code
CF-235N0 DXF DWG SAT IGES X_T STEP

Discontinued

120-041-222

CF-235G0 DXF DWG SAT IGES X_T STEP

Discontinued

120-041-223

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2023/05/10)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2023/05/10)

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf /4pcs
Finish/Colour
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More