CTB65-PMS60-240

RAISED COUNTER BRACKETCTB65-PMS60-240

3 / 3 total results

Filter items

Countertop support, elevated countertop, counter mounted support, counter support

  • RAISED COUNTER BRACKET
  • 60°/Top-mounted/Front-screw
  • CTB65-PMS60-240
  • CTB Series

Countertop support, elevated countertop, counter mounted support, counter support

Allows for additional floating countertops, expanding your counter space.
Designed to allow cables to be put through. (Max. diameter: ⌀10.5)

Spec Table

Body

Image Item Name Item Code Purchase Quotation
CTB65-PMS60-240-SL 120-041-442
CTB65-PMS60-240-BL 120-041-443
CTB65-PMS60-240-WT 120-041-444
Image Item Name Purchase Item Code Quotation RoHS Angle of Arm Mounting Position Installation Type Colour Load Capacity N/piece Load Capacity kgf/piece Material EAN Box Carton Weight (g)

CTB65-PMS60-240-SL

120-041-442

60°

Top-mounted

Front-screw

Stainless Steel

600

61.2

Aluminium Alloy

4510932179997

1

10

570

CTB65-PMS60-240-BL

120-041-443

60°

Top-mounted

Front-screw

Black

600

61.2

Aluminium Alloy

4510932180009

1

10

570

CTB65-PMS60-240-WT

120-041-444

60°

Top-mounted

Front-screw

White

600

61.2

Aluminium Alloy

4510932180016

1

10

570

Slide to See More


CAD download

Body

Item Name
CTB65-PMS60-240-SL
CTB65-PMS60-240-BL
CTB65-PMS60-240-WT
Item Name 2D 3D Others RoHS Item Code
CTB65-PMS60-240-SL DXF DWG SAT IGES X_T STEP 3DPDF

120-041-442

CTB65-PMS60-240-BL DXF DWG SAT IGES X_T STEP 3DPDF

120-041-443

CTB65-PMS60-240-WT DXF DWG SAT IGES X_T STEP 3DPDF

120-041-444

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Finish/Colour
Load Capacity kgf/piece
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More