D-S-A

BUTT HINGED-S-A

6 / 6 total results

Filter items
  • BUTT HINGE
  • D-S-A

Accessories
—Countersunk head wood screw (SUS)

Spec Table

Body

Image Item Name Item Code Purchase Quotation
D-S-51A 170-090-265
eShop
D-S-64A 170-090-266
eShop
D-S-76A 170-090-267
eShop
D-S-89A 170-090-268
eShop
D-S-102A 170-090-269
eShop
D-S-127A 170-090-270
eShop
Image Item Name Purchase Item Code Quotation RoHS H1 H2 H3 W1 W2 W3 D t T d1 d2 Knuckles Washer Holes (number) Screw Load Capacity N/2 pcs Load Capacity kgf/2 pcs Material Finish EAN Weight (g)

D-S-51A

eShop

170-090-265

51

7.5

36

39

7

6.2

1.3

4

4.2

6

3

2

4

2.7×16

78

8

Stainless Steel (SUS304)

Satin

4510932070959

27.4

D-S-64A

eShop

170-090-266

64

7

25

42.5

8

6

6.2

1.3

4

5

7

5

4

6

3.1×16

98

10

Stainless Steel (SUS304)

Satin

4510932070966

36.5

D-S-76A

eShop

170-090-267

76

9

29

50

9

7

7.4

1.5

4.5

5.2

7.5

5

4

6

3.5×22

137

14

Stainless Steel (SUS304)

Satin

4510932070973

59.5

D-S-89A

eShop

170-090-268

89

10.5

34

56.5

10.5

7.5

9.1

1.8

5.5

5.4

8.3

5

4

6

3.8×25

196

20

Stainless Steel (SUS304)

Satin

4510932070980

91.6

D-S-102A

eShop

170-090-269

102

9

28

70

9

14

9.5

1.8

5.5

6

8.3

5

4

8

3.8×25

226

23

Stainless Steel (SUS304)

Satin

4510932070997

132.5

D-S-127A

eShop

170-090-270

127

11

35

82

10.5

16

11.3

1.8

6

6

9

5

4

8

4.1×25

284

29

Stainless Steel (SUS304)

Satin

4510932071000

231.5

Slide to See More


CAD download

Body

Item Name
D-S-51A
D-S-64A
D-S-76A
D-S-89A
D-S-102A
D-S-127A
Item Name 2D 3D Others RoHS Item Code
D-S-51A DXF DWG SAT IGES X_T STEP 3DPDF

170-090-265

D-S-64A DXF DWG SAT IGES X_T STEP 3DPDF

170-090-266

D-S-76A DXF DWG SAT IGES X_T STEP 3DPDF

170-090-267

D-S-89A DXF DWG SAT IGES X_T STEP 3DPDF

170-090-268

D-S-102A DXF DWG SAT IGES X_T STEP 3DPDF

170-090-269

D-S-127A DXF DWG SAT IGES X_T STEP 3DPDF

170-090-270

Slide to See More

Catalogue

Note

—When installing this hinge to sheet metal, be sure to perform thread relief processing (chamfering) on the mounting surface side (cabinet side). In this way, screw head will not protrude when the hinge is fixed.

—Product movement and edge processing vary. Please check with actual item.

—Load capacity is the value when using two hinges. For calculation conditions, please refer to INDEX.

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Material
Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More