D-S-B

BUTT HINGED-S-B

6 / 6 total results

Filter items
  • BUTT HINGE
  • D-S-B

Accessories
—Countersunk head wood screw (SUS)

Spec Table

Body

Image Item Name Item Code Purchase Quotation
D-S-51B 170-090-271
eShop
D-S-64B 170-090-272
eShop
D-S-76B 170-090-273
eShop
D-S-89B 170-090-274
eShop
D-S-102B 170-090-275
eShop
D-S-127B 170-090-276
eShop
Image Item Name Purchase Item Code Quotation RoHS H1 H2 H3 W1 W2 W3 W4 W5 D t T d1 d2 Knuckles Washer Holes (number) Screw Load Capacity N/2 pcs Load Capacity kgf/2 pcs Material Finish EAN Weight (g)

D-S-51B

eShop

170-090-271

51

7.5

36

34.5

6.5

-

-

4.8

0.8

2.5

4.4

5.8

5

0

4

2.7×13

49

5

Stainless Steel (SUS430)

Polished

4510932071017

15.2

D-S-64B

eShop

170-090-272

64

8

24

40

9

5.5

-

-

4.8

0.8

3

4.2

5.8

5

0

6

2.7×16

59

6

Stainless Steel (SUS430)

Polished

4510932071024

23.8

D-S-76B

eShop

170-090-273

76

10

28

46

10

7.5

-

-

6

1

3

4.5

6.2

5

2

6

2.9×20

88

9

Stainless Steel (SUS430)

Polished

4510932071031

37.8

D-S-89B

eShop

170-090-274

89

9.5

35

56

12

8

-

-

7

1.2

4

5.5

7.5

5

2

6

3.5×22

127

13

Stainless Steel (SUS430)

Polished

4510932071048

63.6

D-S-102B

eShop

170-090-275

102

10.5

27

66.5

12

9

9

12

8.2

1.5

4.5

5.5

7.5

5

2

8

3.5×22

186

19

Stainless Steel (SUS430)

Polished

4510932071055

96.4

D-S-127B

eShop

170-090-276

127

11

35

82

10

17

10

17

9.2

1.5

5

5.5

8

5

2

8

3.8×25

235

24

Stainless Steel (SUS430)

Polished

4510932071062

161.5

Slide to See More


CAD download

Body

Item Name
D-S-51B
D-S-64B
D-S-76B
D-S-89B
D-S-102B
D-S-127B
Item Name 2D 3D Others RoHS Item Code
D-S-51B DXF DWG SAT IGES X_T STEP 3DPDF

170-090-271

D-S-64B DXF DWG SAT IGES X_T STEP 3DPDF

170-090-272

D-S-76B DXF DWG SAT IGES X_T STEP 3DPDF

170-090-273

D-S-89B DXF DWG SAT IGES X_T STEP 3DPDF

170-090-274

D-S-102B DXF DWG SAT IGES X_T STEP 3DPDF

170-090-275

D-S-127B DXF DWG SAT IGES X_T STEP 3DPDF

170-090-276

Slide to See More

Catalogue

Note

—Dimensions in the following drawing are for reference. Please confirm with actual item when installing.

—When installing this hinge to sheet metal, be sure to perform thread relief processing (chamfering) on the mounting surface side (cabinet side). In this way, screw head will not protrude when the hinge is fixed.

—Product movement and edge processing vary. Please check with actual item.

—Load capacity is the value when using two hinges. For calculation conditions, please refer to INDEX.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Material
Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More