D-S-C

BUTT HINGED-S-C

5 / 5 total results

Filter items
  • BUTT HINGE
  • D-S-C

Accessories
—Countersunk head wood screw (SUS)

Spec Table

Body

Image Item Name Item Code Purchase Quotation
D-S-25C 170-090-277
eShop
D-S-32C 170-090-278
eShop
D-S-38C 170-090-279
eShop
D-S-51C 170-090-280
eShop
D-S-64C 170-090-281
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish H1 H2 H3 W1 W2 D T d1 d2 Knuckles Holes (number) Screw Load Capacity N/2 pcs Load Capacity kgf/2 pcs EAN Weight (g)

D-S-25C

eShop

170-090-277

Stainless Steel (SUS430)

Polished

25.5

5

15.5

21

3.5

3.8

3.8

3.5

5.1

3

4

2.4x10

20

2

4510932071079

4.4

D-S-32C

eShop

170-090-278

Stainless Steel (SUS430)

Polished

31.5

5

21.5

22.5

4

3.8

3.8

3.5

5.1

3

4

2.4x10

29

3

4510932071086

5.7

D-S-38C

eShop

170-090-279

Stainless Steel (SUS430)

Polished

38

5.5

27

26

5

3.9

3.9

3.8

5.1

3

4

2.4x10

29

3

4510932071093

7.7

D-S-51C

eShop

170-090-280

Stainless Steel (SUS430)

Polished

51

7

18.5

31

6

4.2

4.2

4

5.6

5

6

2.7x13

49

5

4510932071109

12.9

D-S-64C

eShop

170-090-281

Stainless Steel (SUS430)

Polished

64

9

23

33

6.2

4.2

4.2

4

5.6

5

6

2.7x16

59

6

4510932071116

19.4

Slide to See More


CAD download

Body

Item Name
D-S-25C
D-S-32C
D-S-38C
D-S-51C
D-S-64C
Item Name 2D 3D Others RoHS Item Code
D-S-25C DXF DWG SAT IGES X_T STEP 3DPDF

170-090-277

D-S-32C DXF DWG SAT IGES X_T STEP 3DPDF

170-090-278

D-S-38C DXF DWG SAT IGES X_T STEP 3DPDF

170-090-279

D-S-51C DXF DWG SAT IGES X_T STEP 3DPDF

170-090-280

D-S-64C DXF DWG SAT IGES X_T STEP 3DPDF

170-090-281

Slide to See More

Catalogue

Note

—Dimensions in the following drawing are for reference. Please confirm with actual item when installing.

—When installing this hinge to sheet metal, be sure to perform thread relief processing (chamfering) on the mounting surface side (cabinet side). In this way, screw head will not protrude when the hinge is fixed.

—Product movement and edge processing vary. Please check with actual item.

—Load capacity is the value when using two hinges. For calculation conditions, please refer to INDEX.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Material
Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More