DOUBLE ACTION HINGEDA
7 / 7 total results
- Successfully passed 500,000 open/close cycles in a private test.
Hinge allows door to be opened forwards or backwards.
Spring powered to automatically close.
Spring strength is adjustable.
Angle of opening movement in either direction is 180°.
All parts made from stainless steel (SUS304) for high corrosion resistance. - Passed 500,000 open/close private cycle test
Spec Table
Body
CAD download
Body
Item Name |
---|
DA120-5404-01 |
DA120-5414-01 |
DA120-5414-05 |
DA180-5904-01 |
DA180-5914-01 |
DA180-5914-05 |
DA180-5934-01 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
DA120-5404-01 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-090-803 |
|
DA120-5414-01 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-090-804 |
|
DA120-5414-05 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-090-805 |
|
DA180-5904-01 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-090-806 |
|
DA180-5914-01 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-090-807 |
|
DA180-5914-05 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-090-808 |
|
DA180-5934-01 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-090-809 |
Catalogue
Note
—In case of noise, apply lubricant (grease) to washer and torsion spring.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity kgf/2pcs
-
Torque kgf.cm
-
Length L (mm)
-
- -
-
Width W (mm)
-
- -