ALUMINIUM SPRING HINGEDAW
2 / 2 total results
Filter items
- Hinge allows door to be opened forwards or backwards.
Spring powered to automatically close.
Spring strength is adjustable.
Angle of opening movement in either direction is 180°.
Please use in combination with door stoppers.
Videos
Spec Table
Body
*The dimension "8⨯ϕ5 ϕ8" will change to "8⨯ϕ5.3 ϕ10" when the current stock runs out.
CAD download
Catalogue
Note
Please use with door stopper.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Load Capacity kgf/2pcs
-
Torque kgf.cm
-
Length L (mm)
-
- -
-
Width W (mm)
-
- -
Loading