DIS-022R-D

CAM LOCKDIS-022R-D

1 / 1 total results

Filter items
  • CAM LOCK
  • DIS-022R-D

Thin cylinder lock with dimple key.
Reversible key can be removed when locked and unlocked (90° rotation).

Spec Table

Body

Image Item Name Item Code Purchase Quotation
DIS-022R-D 150-001-374
eShop
Image Item Name Purchase Item Code Quotation RoHS Key Type Max Door Thickness Main Material Key Shape Ring Outer Width Length L1 Length L2 Installation Method Key Removeable Key Turn Angle Application Type Mounting Surface Key Changes Locked Position Colour Masterkey Function Old Item Code EAN Box Weight (g)

DIS-022R-D

eShop

150-001-374

Key Alike

5

Brass

Dimple Key

22

19.5

11.5

Nut

Both Locked and Unlocked

90°

Single Side Flaps

Lock for Sheet Metal

Sheet Metal

0 to 50

Key Removeable

Silver

None

150-018-944

-

50

50

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
DIS-010 180-018-598
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish EAN Weight (g)

DIS-010

eShop

180-018-598

Stainless Steel (SUS304)

Barrel Polished

4510932076937

7

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
DIS-011 180-018-599
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish EAN Weight (g)

DIS-011

eShop

180-018-599

Stainless Steel (SUS304)

Barrel Polished

4510932076944

7

Slide to See More


CAD download

Body

Item Name
DIS-022R-D
Item Name 2D 3D Others RoHS Item Code
DIS-022R-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-374

Slide to See More

Sold Separately

Item Name
DIS-010
Item Name 2D 3D Others RoHS Item Code
DIS-010 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-598

Slide to See More

Sold Separately

Item Name
DIS-011
Item Name 2D 3D Others RoHS Item Code
DIS-011 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-599

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/04/04)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/04/04)

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Suitable Door Thickness
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More