- DM1-USB
USB CONNECTORDM1-USB
4 / 4 total results
Filter items
- A USB connector for data communication. See the Compatibility Table for details on products to which it can be mounted.
The cable is 2 m long.
The USB2.0 type supports a maximum of 1A and the USB3.0 type supports a maximum of 3A.
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
DM1-USB20-BL | 210-036-444 | |||
DM1-USB20-WT | 210-036-813 | |||
DM1-USB30-BL | 210-036-445 | |||
DM1-USB30-WT | 210-036-814 |
CAD download
Body
Item Name |
---|
DM1-USB20-BL |
DM1-USB20-WT |
DM1-USB30-BL |
DM1-USB30-WT |
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
Loading