OUTLET PLATEDMFH-EA
12 / 12 total results
Filter items
- Minimalist, utilitarian design. Reduced shine finish allows for easy integration into a wide range of interiors.
A recessed outlet plate.
Slim 1.5 mm design fits neatly into the installation surface.
A mounting plate frame (sold separately) is required when mounting.
See the Compatibility Table for details on products that can be combined.
Designed with a flange to cover the edge when installing.
Portfolio
Images
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
DMFH1-EA-SL | 210-040-764 | |||
DMFH1-EA-BL | 210-040-767 | |||
DMFH1-EA-DBR | 210-040-773 | |||
DMFH1-EA-WT | 210-040-770 |
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
DMFH2-EA-SL | 210-040-765 | |||
DMFH2-EA-BL | 210-040-768 | |||
DMFH2-EA-DBR | 210-040-774 | |||
DMFH2-EA-WT | 210-040-771 |
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
DMFH3-EA-SL | 210-040-766 | |||
DMFH3-EA-BL | 210-040-769 | |||
DMFH3-EA-DBR | 210-040-775 | |||
DMFH3-EA-WT | 210-040-772 |
CAD download
Body
Item Name |
---|
DMFH1-EA-SL |
DMFH1-EA-BL |
DMFH1-EA-DBR |
DMFH1-EA-WT |
Body
Item Name |
---|
DMFH2-EA-SL |
DMFH2-EA-BL |
DMFH2-EA-DBR |
DMFH2-EA-WT |
Body
Item Name |
---|
DMFH3-EA-SL |
DMFH3-EA-BL |
DMFH3-EA-DBR |
DMFH3-EA-WT |
Catalogue
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
Loading