DPL-RO

PUSH KNOB LATCHDPL-RO

2 / 2 total results

Filter items
  • PUSH KNOB LATCH
  • DPL-RO

push button latch,push button cabinet latch,push button door latch,latch button

When the knob is pushed in, the product becomes flush with its surroundings for a safe and smart design.

Pushing the knob in while the door is closed will lock it. Pushing the knob again will unlock it.

Available for both overlay and inset doors.

This product is sold as a set and comes with both a latch and a push knob
Specification
—Applicable door thickness: 15–25mm
Accessories
—Binding head tapping screw 4×20 (SUS)

—Pan head tapping screw 3×14 (SUS)

Videos

In Use

Drawings / Illustrations

  • [Cut Out Dimensions]

Spec Table

Body

Image Item Name Item Code Purchase Quotation
DPL-RO-G 140-014-739
DPL-RO-CR 140-014-740
Image Item Name Purchase Item Code Quotation Mark RoHS Finish Retaining Force N Retaining Force kgf H L W Main Body Material Type Installation Type Min. Door Thickness Max. Door Thickness EAN Box Carton Weight (g)

DPL-RO-G

140-014-739

Gold (Paint/Clear)

98

10

34

32

47

Zinc Alloy (ZDC)

Push Knob

Recessed

15

25

4510932016742

10

80

72

DPL-RO-CR

140-014-740

-

Chrome

98

10

34

32

47

Zinc Alloy (ZDC)

Push Knob

Recessed

15

25

4510932016759

10

80

72

Slide to See More


CAD download

Body

Item Name
DPL-RO-G
DPL-RO-CR
Item Name 2D 3D RoHS Item Code
DPL-RO-G DXF DWG SAT IGES X_T STEP

140-014-739

DPL-RO-CR DXF DWG SAT IGES X_T STEP

140-014-740

Slide to See More

Catalogue

Manuals

Installation Manual (English) 1171_2_dpl_e.pdf

Note

—Be sure to close the door and then push the knob. Closing the door after pushing the knob may cause damage.

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • PUSH KNOB LATCH DPL-RO

×
×
Filter
Filter items
Search Clear All ×
Magnetic Force kgf
  • -
Length L
  • -
Width W
  • -
Height H
  • -
Stroke
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More