- ESR4670
FULL EXTENSION SOFT-CLOSE SLIDEESR4670
9 / 9 total results
- Self & Soft Closing
- Soft-closes at 20mm distance from closed position (slide length 350mm or below) or 36mm distance from closed position (slide length 400mm or above).
With self & soft closing mechanism built-in, possible to install as with conventional slides.
Full extension (3 members).
The drawer is detachable by lifting the lever.
The maximum width of the drawer is the slide length + 200mm.
Related Information
Spec Table
Body
CAD download
Body
Item Name |
---|
ESR4670-12 |
ESR4670-14 |
ESR4670-16 |
ESR-4670-18 |
ESR4670-20 |
ESR4670-22 |
ESR-4670-24 |
ESR-4670-26 |
ESR4670-28 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
ESR4670-12 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-033-964 |
ESR4670-14 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-033-965 |
ESR4670-16 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-033-966 |
ESR-4670-18 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-033-967 |
ESR4670-20 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-033-968 |
ESR4670-22 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-033-969 |
ESR-4670-24 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-033-970 |
ESR-4670-26 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-033-971 |
ESR4670-28 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-033-972 |
Catalogue
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity N
-
Load Capacity kgf (Per Pair)
-
Slide Length
-
- -
-
Travel Length (mm)
-
Front Travel Length (mm)
-
Back Travel Length (mm)
-
Width W (mm)
-
- -
-
Height H (mm)
-
- -
