LINEAR BALL BEARING GUIDEESR9
9 / 9 total results
- Ideal for doors of small cabinets. 2 slides can support up to 5 kg.
Mounting plate attached.
Spec Table
Body
CAD download
Body
Item Name |
---|
ESR9-12 |
ESR9-14 |
ESR9-16 |
ESR9-18 |
ESR9-20 |
ESR9-22 |
ESR9-24 |
ESR9-26 |
ESR9-28 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
ESR9-12 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-111-336 |
ESR9-14 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-111-337 |
ESR9-16 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-111-338 |
ESR9-18 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-111-339 |
ESR9-20 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-111-340 |
ESR9-22 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-111-341 |
ESR9-24 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-111-342 |
ESR9-26 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-111-343 |
ESR9-28 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-111-344 |
Catalogue
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Guide Rail Type
-
-
Load Capacity N (Per Pair)
-
Load Capacity kgf (Per Pair)
-
Rail Length L (mm)
-
- -
-
Height H (mm)
-
- -
-
Width W (mm)
-
- -
-
Material
-
-
RoHS 2
-
-
CAD
-
