1W/2W

1W/2W

8 / 8 total results

Filter items

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
EX905-01 130-031-884
eShop
EX905-21 130-030-422
EX905-31 130-031-885
eShop
EX905-10 130-031-012
eShop
EX906-01 130-031-886
eShop
EX906-21 130-030-424
EX906-31 130-031-887
eShop
EX906-10 130-031-011
eShop
Image Item Name Purchase Item Code Quotation Sales Info RoHS Installation Type Shelf Board Material Load Capacity kgf/1 board Load Capacity N/1 board Board Depth (mm) Back Panel Install EAN

EX905-01

eShop

130-031-884

-

Wall Mount

Acryl

0 to 10

0 to 98

100 to 200
201 to 300

None

4510932055673

EX905-21

130-030-422

-

Wall Mount

Acryl

0 to 10

0 to 98

100 to 200
201 to 300

None

4510932054362

EX905-31

eShop

130-031-885

-

Wall Mount

Acryl

0 to 10

0 to 98

100 to 200
201 to 300

None

4510932055680

EX905-10

eShop

130-031-012

Made to Order

Wall Mount

Acryl

0 to 10

0 to 98

100 to 200
201 to 300

None

4510932054744

EX906-01

eShop

130-031-886

-

Wall Mount

Acryl

0 to 10

0 to 98

100 to 200
201 to 300

None

4510932055697

EX906-21

130-030-424

-

Wall Mount

Acryl

0 to 10

0 to 98

100 to 200
201 to 300

None

4510932054379

EX906-31

eShop

130-031-887

-

Wall Mount

Acryl

0 to 10

0 to 98

100 to 200
201 to 300

None

4510932055703

EX906-10

eShop

130-031-011

Made to Order

Wall Mount

Acryl

0 to 10

0 to 98

100 to 200
201 to 300

None

4510932054737

Slide to See More


CAD download

Body

Item Name
EX905-01
EX905-21
EX905-31
EX905-10
EX906-01
EX906-21
EX906-31
EX906-10
Item Name 2D 3D RoHS Sales Info Item Code
EX905-01 DXF DWG SAT IGES X_T STEP

-

130-031-884

EX905-21 DXF DWG SAT IGES X_T STEP

-

130-030-422

EX905-31 DXF DWG SAT IGES X_T STEP

-

130-031-885

EX905-10 DXF DWG SAT IGES X_T STEP

Made to Order

130-031-012

EX906-01 DXF DWG SAT IGES X_T STEP

-

130-031-886

EX906-21 DXF DWG SAT IGES X_T STEP

-

130-030-424

EX906-31 DXF DWG SAT IGES X_T STEP

-

130-031-887

EX906-10 DXF DWG SAT IGES X_T STEP

Made to Order

130-031-011

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • FLUQS - Shelving system

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More