POCKET DOOR SYSTEMFD30DHCP-PD
1 / 1 total results
- POCKET DOOR SYSTEM
- Pocket Door/Two-way Soft-close/Recessed Upper Roller
- FD30DHCP-PD
- FD Series
POCKET DOOR SYSTEMS
- Built in sequential damper.
Self and soft closes when 100mm away from closing position. Door also opens lightly.
Within 50 mm of being fully open, will automatically open gently.
Separated upper rail allows easy maintainance post-installation.
Thin profile allows flexible design with multiple potential applications.
Passed 200,000 open and close cycles in a private test.
*Designed for interior use.
Videos
Spec Table
Parts Set
Sold Separately
Selling Individually
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
FD30-WRH-DSC-A | 250-026-118 | eShop |
||
FD30-WRH-N | 250-020-837 | eShop |
||
FD30-TRGPB | 250-029-704 | eShop |
||
FD30-TRGPF | 250-029-705 | eShop |
||
FD30-HBG-LBR | 250-017-151 | eShop |
Sold Separately
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
FD30_Two Way Soft Close Pocket Door_Installation |
Parts Set
Item Name |
---|
FD30DHCP-PD |
Sold Separately
Item Name |
---|
FD30-TRMP860-SL |
FD30-TRMP1260-SL |
FD30-TRMP1860-SL |
FD30-TRMP2760-SL |
FD30-TRMP3960-SL |
FD30-TRMP860-UM |
FD30-TRMP1260-UM |
FD30-TRMP1860-UM |
FD30-TRMP2760-UM |
FD30-TRMP3960-UM |
FD30-TRMP860-WT |
FD30-TRMP1260-WT |
FD30-TRMP1860-WT |
FD30-TRMP2760-WT |
FD30-TRMP3960-WT |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
FD30-TRMP860-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-029-665 |
|
FD30-TRMP1260-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-029-666 |
|
FD30-TRMP1860-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-029-667 |
|
FD30-TRMP2760-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-029-668 |
|
FD30-TRMP3960-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-029-669 |
|
FD30-TRMP860-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-029-670 |
|
FD30-TRMP1260-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-029-671 |
|
FD30-TRMP1860-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-029-672 |
|
FD30-TRMP2760-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-029-673 |
|
FD30-TRMP3960-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-029-674 |
|
FD30-TRMP860-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-029-675 |
|
FD30-TRMP1260-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-029-676 |
|
FD30-TRMP1860-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-029-677 |
|
FD30-TRMP2760-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-029-678 |
|
FD30-TRMP3960-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-029-679 |
Selling Individually
Item Name |
---|
FD30-WRH-DSC-A |
FD30-WRH-N |
FD30-TRGPB |
FD30-TRGPF |
FD30-HBG-LBR |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
FD30-WRH-DSC-A | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-026-118 |
|
FD30-WRH-N | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-020-837 |
|
FD30-TRGPB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-029-704 |
|
FD30-TRGPF | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-029-705 |
|
FD30-HBG-LBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-017-151 |
Sold Separately
Item Name |
---|
FD30-35EV-TRHP860-SL |
FD30-35EV-TRHP1260-SL |
FD30-35EV-TRHP1860-SL |
FD30-35EV-TRHP2760-SL |
FD30-35EV-TRHP3960-SL |
FD30-35EV-TRHP860-UM |
FD30-35EV-TRHP1260-UM |
FD30-35EV-TRHP1860-UM |
FD30-35EV-TRHP2760-UM |
FD30-35EV-TRHP3960-UM |
FD30-35EV-TRHP860-WT |
FD30-35EV-TRHP1260-WT |
FD30-35EV-TRHP1860-WT |
FD30-35EV-TRHP2760-WT |
FD30-35EV-TRHP3960-WT |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
FD30-35EV-TRHP860-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-802 |
|
FD30-35EV-TRHP1260-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-803 |
|
FD30-35EV-TRHP1860-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-804 |
|
FD30-35EV-TRHP2760-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-805 |
|
FD30-35EV-TRHP3960-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-806 |
|
FD30-35EV-TRHP860-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-807 |
|
FD30-35EV-TRHP1260-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-808 |
|
FD30-35EV-TRHP1860-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-809 |
|
FD30-35EV-TRHP2760-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-810 |
|
FD30-35EV-TRHP3960-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-811 |
|
FD30-35EV-TRHP860-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-812 |
|
FD30-35EV-TRHP1260-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-813 |
|
FD30-35EV-TRHP1860-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-814 |
|
FD30-35EV-TRHP2760-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-815 |
|
FD30-35EV-TRHP3960-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-816 |
Catalogue
Manuals
Instruction Manual (English) | 0864_3_fd30dhcp_pd_e.pdf |
---|
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Application
-
-
Door Material
-
-
Door Style
-
-
Rail Installation
-
-
Roller Type
-
-
Soft Close Function
-
-
Self Close
-
Open and Close Smoothness
-
-
Door Height
-
Door Width
-
Door Thickness
-
Load Capacity kg (per door)
-
RoHS 2
-