TOP MOUNTED SLIDING DOOR SYSTEMFD30EX
1 / 1 total results
- TOP MOUNTED SLIDING DOOR SYSTEM
- Two-way Damper / Side-Mount Roller Standard Sliding
- FD30EX
- FD Series




- Passed Private 200K Cycle Test
- ●Thin profile allows for flexible design and many different types of installations.
- Specification
- ●Door Width: Max. 1000 mm
●Door Height: Max. 2400 mm
●Door Thickness: Min. 28 mm
●Load Capacity (per door): Max. 30 kg
Videos
Drawings / Illustrations
Spec Table
Parts Set
per door
Sold Separately
UPPER TRACK: STANDARD (Surface mount)
Sold Separately
UPPER TRACK: STANDARD (Recessed mount)
Selling Individually
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
FD30-WRU | 250-017-142 | eShop |
![]() |
![]() |
FD30-HTST-DB | 250-019-969 | eShop |
![]() |
![]() |
FD30-HBG-LBR | 250-017-151 | eShop |
![]() |
CAD download
Unique Drawings (installation, locus, processing)
Parts Set
Item Name |
---|
FD30-HUP |
Sold Separately
Item Name |
---|
FD30-TRM910SIL |
FD30-TRM910UM |
FD30-TRM910WT |
FD30-TRM1820SIL |
FD30-TRM1820UM |
FD30-TRM1820WT |
FD30-TRM2000SIL |
FD30-TRM2000UM |
FD30-TRM2000WT |
FD30-TRM2730SIL |
FD30-TRM2730UM |
FD30-TRM2730WT |
FD30-TRM3000SIL |
FD30-TRM3000UM |
FD30-TRM3000WT |
FD30-TRM3640SIL |
FD30-TRM3640UM |
FD30-TRM3640WT |
FD30-TRM4000SIL |
FD30-TRM4000UM |
FD30-TRM4000WT |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
FD30-TRM910SIL | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-017-962 |
FD30-TRM910UM | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-017-963 |
FD30-TRM910WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-025-152 |
FD30-TRM1820SIL | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-017-131 |
FD30-TRM1820UM | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-017-132 |
FD30-TRM1820WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-025-154 |
FD30-TRM2000SIL | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-018-861 |
FD30-TRM2000UM | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-018-862 |
FD30-TRM2000WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-025-166 |
FD30-TRM2730SIL | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-017-966 |
FD30-TRM2730UM | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-017-967 |
FD30-TRM2730WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-025-156 |
FD30-TRM3000SIL | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-018-865 |
FD30-TRM3000UM | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-018-866 |
FD30-TRM3000WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-025-168 |
FD30-TRM3640SIL | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-017-970 |
FD30-TRM3640UM | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-017-971 |
FD30-TRM3640WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-025-158 |
FD30-TRM4000SIL | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-018-869 |
FD30-TRM4000UM | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-018-870 |
FD30-TRM4000WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-025-170 |
Sold Separately
Item Name |
---|
FD30-TRH910SIL |
FD30-TRH910UM |
FD30-TRH910WT |
FD30-TRH1820SIL |
FD30-TRH1820UM |
FD30-TRH1820WT |
FD30-TRH2000SIL |
FD30-TRH2000UM |
FD30-TRH2000WT |
FD30-TRH2730SIL |
FD30-TRH2730UM |
FD30-TRH2730WT |
FD30-TRH3000SIL |
FD30-TRH3000UM |
FD30-TRH3000WT |
FD30-TRH3640SIL |
FD30-TRH3640UM |
FD30-TRH3640WT |
FD30-TRH4000SIL |
FD30-TRH4000UM |
FD30-TRH4000WT |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
FD30-TRH910SIL | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-017-964 |
FD30-TRH910UM | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-017-965 |
FD30-TRH910WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-025-153 |
FD30-TRH1820SIL | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-017-133 |
FD30-TRH1820UM | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-017-134 |
FD30-TRH1820WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-025-155 |
FD30-TRH2000SIL | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-018-863 |
FD30-TRH2000UM | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-018-864 |
FD30-TRH2000WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-025-167 |
FD30-TRH2730SIL | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-017-968 |
FD30-TRH2730UM | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-017-969 |
FD30-TRH2730WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-025-157 |
FD30-TRH3000SIL | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-018-867 |
FD30-TRH3000UM | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-018-868 |
FD30-TRH3000WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-025-169 |
FD30-TRH3640SIL | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-017-972 |
FD30-TRH3640UM | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-017-973 |
FD30-TRH3640WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-025-159 |
FD30-TRH4000SIL | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-018-871 |
FD30-TRH4000UM | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-018-872 |
FD30-TRH4000WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-025-171 |
Selling Individually
Catalogue
Manuals
Note
●Be sure to read the Precautions for this product.
●Be sure to read the Installation Precautions as well.
●This product is intended for general residential applications. Please use other products (FD35SP, LM-80, etc.) for other applications.
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Application
-
-
Door Material
-
-
Door Style
-
-
Synchronized Doors
-
Rail Installation
-
-
Roller Type
-
-
Soft Close Function
-
-
Self Close
-
Open and Close Smoothness
-
-
Door Height
-
Door Width
-
Door Thickness
-
Load Capacity kg (per door)
-
RoHS 2
-
