FD35EV

TOP MOUNTED SLIDING DOORFD35EV

1 / 1 total results

Filter items
  • TOP MOUNTED SLIDING DOOR
  • One-way Soft-close/Recessed Upper Roller
  • FD35EV
  • FD Series

  • Soft Close
This single soft close sliding door operates smoothly and requires little strength to operate, making it ideal for retail shops and other public areas as well.

Videos

In Use

Images

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
FD35EVHCP 250-035-322
eShop
Image Item Name Purchase Item Code Quotation RoHS Application (for search) Min Door Width Max Door Width Door Height Door Thickness Door Material Door Style Soft Close Roller Type Rail Installation Load Capacity kg (per door) Open and Close Smoothness Self Close Synchronized Doors Hanging Fitting EAN

FD35EVHCP

eShop

250-035-322

Hotel
Long Term Care
Store
House

520

1200

Max. 2700

Max. 24

Wood

Single Sliding
Double Sliding
Double Centre Sliding

One Way (built-in)

Upper Roller

Inset (Ceiling Mount )

10 to 35

Standard

No

No

Recessed Type

-

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
FD35EV-TRM1820SC-SL 250-033-825
eShop
FD35EV-TRM2730SC-SL 250-033-826
eShop
FD35EV-TRM3640SC-SL 250-033-827
eShop
FD35EV-TRM1820SC-UM 250-033-828
eShop
FD35EV-TRM2730SC-UM 250-033-829
eShop
FD35EV-TRM3640SC-UM 250-033-830
eShop
FD35EV-TRM1820SC-WT 250-033-831
eShop
FD35EV-TRM2730SC-WT 250-033-832
eShop
FD35EV-TRM3640SC-WT 250-033-833
eShop
FD35EV-TRM2000SC-SL 250-035-935
eShop
FD35EV-TRM3000SC-SL 250-035-936
eShop
FD35EV-TRM4000SC-SL 250-035-937
eShop
FD35EV-TRM2000SC-UM 250-035-938
eShop
FD35EV-TRM3000SC-UM 250-035-939
eShop
FD35EV-TRM4000SC-UM 250-035-940
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Colour Finish Material Length EAN

FD35EV-TRM1820SC-SL

eShop

250-033-825

Upper Rail for Soft Closer (Surface Mount)

Silver

Silver Anodized/Plating/Clear

Aluminium Alloy

1820

4510932167666

FD35EV-TRM2730SC-SL

eShop

250-033-826

Upper Rail for Soft Closer (Surface Mount)

Silver

Silver Anodized/Plating/Clear

Aluminium Alloy

2730

4510932167673

FD35EV-TRM3640SC-SL

eShop

250-033-827

Upper Rail for Soft Closer (Surface Mount)

Silver

Silver Anodized/Plating/Clear

Aluminium Alloy

3640

4510932167680

FD35EV-TRM1820SC-UM

eShop

250-033-828

Upper Rail for Soft Closer (Surface Mount)

Umber

Umber Anodized/Plating/Clear

Aluminium Alloy

1820

4510932167697

FD35EV-TRM2730SC-UM

eShop

250-033-829

Upper Rail for Soft Closer (Surface Mount)

Umber

Umber Anodized/Plating/Clear

Aluminium Alloy

2730

4510932167703

FD35EV-TRM3640SC-UM

eShop

250-033-830

Upper Rail for Soft Closer (Surface Mount)

Umber

Umber Anodized/Plating/Clear

Aluminium Alloy

3640

4510932167710

FD35EV-TRM1820SC-WT

eShop

250-033-831

Upper Rail for Soft Closer (Surface Mount)

White

Anodized/Plating/White

Aluminium Alloy

1820

4510932167727

FD35EV-TRM2730SC-WT

eShop

250-033-832

Upper Rail for Soft Closer (Surface Mount)

White

Anodized/Plating/White

Aluminium Alloy

2730

4510932167734

FD35EV-TRM3640SC-WT

eShop

250-033-833

Upper Rail for Soft Closer (Surface Mount)

White

Anodized/Plating/White

Aluminium Alloy

3640

4510932167741

FD35EV-TRM2000SC-SL

eShop

250-035-935

Upper Rail for Soft Closer (Surface Mount)

Silver

Silver Anodized/Plating/Clear

Aluminium Alloy

2000

4510932174787

FD35EV-TRM3000SC-SL

eShop

250-035-936

Upper Rail for Soft Closer (Surface Mount)

Silver

Silver Anodized/Plating/Clear

Aluminium Alloy

3000

4510932174794

FD35EV-TRM4000SC-SL

eShop

250-035-937

Upper Rail for Soft Closer (Surface Mount)

Silver

Silver Anodized/Plating/Clear

Aluminium Alloy

4000

4510932174800

FD35EV-TRM2000SC-UM

eShop

250-035-938

Upper Rail for Soft Closer (Surface Mount)

Umber

Umber Anodized/Plating/Clear

Aluminium Alloy

2000

4510932174817

FD35EV-TRM3000SC-UM

eShop

250-035-939

Upper Rail for Soft Closer (Surface Mount)

Umber

Umber Anodized/Plating/Clear

Aluminium Alloy

3000

4510932174824

FD35EV-TRM4000SC-UM

eShop

250-035-940

Upper Rail for Soft Closer (Surface Mount)

Umber

Umber Anodized/Plating/Clear

Aluminium Alloy

4000

4510932174831

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
FD35EV-TRH1820SC-SL 250-033-843
eShop
FD35EV-TRH2730SC-SL 250-033-844
eShop
FD35EV-TRH3640SC-SL 250-033-845
eShop
FD35EV-TRH1820SC-UM 250-033-846
eShop
FD35EV-TRH2730SC-UM 250-033-847
eShop
FD35EV-TRH3640SC-UM 250-033-848
eShop
FD35EV-TRH1820SC-WT 250-033-849
eShop
FD35EV-TRH2730SC-WT 250-033-850
eShop
FD35EV-TRH3640SC-WT 250-033-851
eShop
FD35EV-TRH2000SC-SL 250-035-947
eShop
FD35EV-TRH3000SC-SL 250-035-948
eShop
FD35EV-TRH4000SC-SL 250-035-949
eShop
FD35EV-TRH2000SC-UM 250-035-950
eShop
FD35EV-TRH3000SC-UM 250-035-951
eShop
FD35EV-TRH4000SC-UM 250-035-952
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Colour Finish Material Length EAN

FD35EV-TRH1820SC-SL

eShop

250-033-843

Upper Rail for Soft Closer (Recessed Mount)

Silver

Silver Anodized/Plating/Clear

Aluminium Alloy

1820

4510932167840

FD35EV-TRH2730SC-SL

eShop

250-033-844

Upper Rail for Soft Closer (Recessed Mount)

Silver

Silver Anodized/Plating/Clear

Aluminium Alloy

2730

4510932167857

FD35EV-TRH3640SC-SL

eShop

250-033-845

Upper Rail for Soft Closer (Recessed Mount)

Silver

Silver Anodized/Plating/Clear

Aluminium Alloy

3640

4510932167864

FD35EV-TRH1820SC-UM

eShop

250-033-846

Upper Rail for Soft Closer (Recessed Mount)

Umber

Umber Anodized/Plating/Clear

Aluminium Alloy

1820

4510932167871

FD35EV-TRH2730SC-UM

eShop

250-033-847

Upper Rail for Soft Closer (Recessed Mount)

Umber

Umber Anodized/Plating/Clear

Aluminium Alloy

2730

4510932167888

FD35EV-TRH3640SC-UM

eShop

250-033-848

Upper Rail for Soft Closer (Recessed Mount)

Umber

Umber Anodized/Plating/Clear

Aluminium Alloy

3640

4510932167895

FD35EV-TRH1820SC-WT

eShop

250-033-849

Upper Rail for Soft Closer (Recessed Mount)

White

Anodized/Plating/White

Aluminium Alloy

1820

4510932167901

FD35EV-TRH2730SC-WT

eShop

250-033-850

Upper Rail for Soft Closer (Recessed Mount)

White

Anodized/Plating/White

Aluminium Alloy

2730

4510932167918

FD35EV-TRH3640SC-WT

eShop

250-033-851

Upper Rail for Soft Closer (Recessed Mount)

White

Anodized/Plating/White

Aluminium Alloy

3640

4510932167925

FD35EV-TRH2000SC-SL

eShop

250-035-947

Upper Rail for Soft Closer (Recessed Mount)

Silver

Silver Anodized/Plating/Clear

Aluminium Alloy

2000

4510932174909

FD35EV-TRH3000SC-SL

eShop

250-035-948

Upper Rail for Soft Closer (Recessed Mount)

Silver

Silver Anodized/Plating/Clear

Aluminium Alloy

3000

4510932174916

FD35EV-TRH4000SC-SL

eShop

250-035-949

Upper Rail for Soft Closer (Recessed Mount)

Silver

Silver Anodized/Plating/Clear

Aluminium Alloy

4000

4510932174923

FD35EV-TRH2000SC-UM

eShop

250-035-950

Upper Rail for Soft Closer (Recessed Mount)

Umber

Umber Anodized/Plating/Clear

Aluminium Alloy

2000

4510932174930

FD35EV-TRH3000SC-UM

eShop

250-035-951

Upper Rail for Soft Closer (Recessed Mount)

Umber

Umber Anodized/Plating/Clear

Aluminium Alloy

3000

4510932174947

FD35EV-TRH4000SC-UM

eShop

250-035-952

Upper Rail for Soft Closer (Recessed Mount)

Umber

Umber Anodized/Plating/Clear

Aluminium Alloy

4000

4510932174954

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
FD35EV-TRG 250-033-814
eShop
FD35EV-TRJ 250-033-815
eShop
FD35EV-HBB-GR 250-034-114
eShop
Image Item Name Purchase Item Code Quotation RoHS Old Item Name Part Name Colour Finish Material EAN

FD35EV-TRG

eShop

250-033-814

-

Trigger

-

Coloured Chromate (trivalent)

Steel

4510932167994

FD35EV-TRJ

eShop

250-033-815

-

trigger jig

Red

-

Polyacetal (POM)

4510932168007

FD35EV-HBB-GR

eShop

250-034-114

FD35EV-HBB

Bumper Block

Grey

Coloured Chromate (trivalent)

Steel/Ethylene Propylen Rubber (EPDM)

4510932167932

Slide to See More


Optional Parts

Image Item Name Item Code Purchase Quotation
FD30-HBRT1500SIL 250-019-971
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Finish Material EAN

FD30-HBRT1500SIL

eShop

250-019-971

Bottom Recessed Guide Rail (1500mm)

Silver Anodized/Plating/Clear

Aluminium Alloy

4510932113571

Slide to See More


Selling Individually

Image Item Name Item Code Purchase Quotation
FD30-HTST-GR 250-019-970
eShop
FD50-BGR18 250-029-718
eShop
FD35EV-WRH-SC 250-033-811
eShop
FD35EV-WRH 250-033-813
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Colour Finish Material Main Material EAN

FD30-HTST-GR

eShop

250-019-970

Upper Catch

Grey

Coloured Chromate

Steel/Polyacetal (POM)

-

4510932113564

FD50-BGR18

eShop

250-029-718

Bottom Guide (witth rollers)

Natural

Barrel Polished

-

Stainless Steel (SUS430)/Polyacetal (POM)

4510932164511

FD35EV-WRH-SC

eShop

250-033-811

Single Soft Closer

Grey

-

-

Polyacetal (POM)

4510932167963

FD35EV-WRH

eShop

250-033-813

Upper Roller (Recessed Mount)

Grey

Coloured Chromate

Zinc Alloy/Polyacetal (POM)

-

4510932167987

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
FD35EVHCP_Installation
Content 2D 3D PDF
FD35EVHCP_Installation DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Parts Set

Item Name
FD35EVHCP
Item Name 2D 3D RoHS Item Code
FD35EVHCP DXF DWG SAT IGES X_T STEP

250-035-322

Slide to See More

Sold Separately

Item Name
FD35EV-TRM1820SC-SL
FD35EV-TRM2730SC-SL
FD35EV-TRM3640SC-SL
FD35EV-TRM1820SC-UM
FD35EV-TRM2730SC-UM
FD35EV-TRM3640SC-UM
FD35EV-TRM1820SC-WT
FD35EV-TRM2730SC-WT
FD35EV-TRM3640SC-WT
FD35EV-TRM2000SC-SL
FD35EV-TRM3000SC-SL
FD35EV-TRM4000SC-SL
FD35EV-TRM2000SC-UM
FD35EV-TRM3000SC-UM
FD35EV-TRM4000SC-UM
Item Name 2D 3D RoHS Item Code
FD35EV-TRM1820SC-SL DXF DWG SAT IGES X_T STEP

250-033-825

FD35EV-TRM2730SC-SL DXF DWG SAT IGES X_T STEP

250-033-826

FD35EV-TRM3640SC-SL DXF DWG SAT IGES X_T STEP

250-033-827

FD35EV-TRM1820SC-UM DXF DWG SAT IGES X_T STEP

250-033-828

FD35EV-TRM2730SC-UM DXF DWG SAT IGES X_T STEP

250-033-829

FD35EV-TRM3640SC-UM DXF DWG SAT IGES X_T STEP

250-033-830

FD35EV-TRM1820SC-WT DXF DWG SAT IGES X_T STEP

250-033-831

FD35EV-TRM2730SC-WT DXF DWG SAT IGES X_T STEP

250-033-832

FD35EV-TRM3640SC-WT DXF DWG SAT IGES X_T STEP

250-033-833

FD35EV-TRM2000SC-SL DXF DWG SAT IGES X_T STEP

250-035-935

FD35EV-TRM3000SC-SL DXF DWG SAT IGES X_T STEP

250-035-936

FD35EV-TRM4000SC-SL DXF DWG SAT IGES X_T STEP

250-035-937

FD35EV-TRM2000SC-UM DXF DWG SAT IGES X_T STEP

250-035-938

FD35EV-TRM3000SC-UM DXF DWG SAT IGES X_T STEP

250-035-939

FD35EV-TRM4000SC-UM DXF DWG SAT IGES X_T STEP

250-035-940

Slide to See More

Sold Separately

Item Name
FD35EV-TRH1820SC-SL
FD35EV-TRH2730SC-SL
FD35EV-TRH3640SC-SL
FD35EV-TRH1820SC-UM
FD35EV-TRH2730SC-UM
FD35EV-TRH3640SC-UM
FD35EV-TRH1820SC-WT
FD35EV-TRH2730SC-WT
FD35EV-TRH3640SC-WT
FD35EV-TRH2000SC-SL
FD35EV-TRH3000SC-SL
FD35EV-TRH4000SC-SL
FD35EV-TRH2000SC-UM
FD35EV-TRH3000SC-UM
FD35EV-TRH4000SC-UM
Item Name 2D 3D RoHS Item Code
FD35EV-TRH1820SC-SL DXF DWG SAT IGES X_T STEP

250-033-843

FD35EV-TRH2730SC-SL DXF DWG SAT IGES X_T STEP

250-033-844

FD35EV-TRH3640SC-SL DXF DWG SAT IGES X_T STEP

250-033-845

FD35EV-TRH1820SC-UM DXF DWG SAT IGES X_T STEP

250-033-846

FD35EV-TRH2730SC-UM DXF DWG SAT IGES X_T STEP

250-033-847

FD35EV-TRH3640SC-UM DXF DWG SAT IGES X_T STEP

250-033-848

FD35EV-TRH1820SC-WT DXF DWG SAT IGES X_T STEP

250-033-849

FD35EV-TRH2730SC-WT DXF DWG SAT IGES X_T STEP

250-033-850

FD35EV-TRH3640SC-WT DXF DWG SAT IGES X_T STEP

250-033-851

FD35EV-TRH2000SC-SL DXF DWG SAT IGES X_T STEP

250-035-947

FD35EV-TRH3000SC-SL DXF DWG SAT IGES X_T STEP

250-035-948

FD35EV-TRH4000SC-SL DXF DWG SAT IGES X_T STEP

250-035-949

FD35EV-TRH2000SC-UM DXF DWG SAT IGES X_T STEP

250-035-950

FD35EV-TRH3000SC-UM DXF DWG SAT IGES X_T STEP

250-035-951

FD35EV-TRH4000SC-UM DXF DWG SAT IGES X_T STEP

250-035-952

Slide to See More

Sold Separately

Item Name
FD35EV-TRG
FD35EV-TRJ
FD35EV-HBB-GR
Item Name 2D 3D RoHS Item Code
FD35EV-TRG DXF DWG SAT IGES X_T STEP

250-033-814

FD35EV-TRJ DXF DWG SAT IGES X_T STEP

250-033-815

FD35EV-HBB-GR DXF DWG SAT IGES X_T STEP

250-034-114

Slide to See More

Optional Parts

Item Name
FD30-HBRT1500SIL
Item Name 2D 3D Others RoHS Item Code
FD30-HBRT1500SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-019-971

Slide to See More

Selling Individually

Item Name
FD30-HTST-GR
FD50-BGR18
FD35EV-WRH-SC
FD35EV-WRH
Item Name 2D 3D Others RoHS Item Code
FD30-HTST-GR DXF DWG SAT IGES X_T STEP 3DPDF

250-019-970

FD50-BGR18 DXF DWG SAT IGES X_T STEP 3DPDF

250-029-718

FD35EV-WRH-SC DXF DWG SAT IGES X_T STEP 3DPDF

250-033-811

FD35EV-WRH DXF DWG SAT IGES X_T STEP 3DPDF

250-033-813

Slide to See More

Catalogue

Manuals

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • SLIDING DOOR SYSTEM FD 30/35/50/80

×
  • SLIDING DOOR SYSTEM FD 30/35/50/80

×
Filter
Filter items
Search Clear All ×
Application
Door Material
Door Style
Synchronized Doors
Rail Installation
Roller Type
Soft Close Function
Self Close
Open and Close Smoothness
Door Height
  • -
Door Width
  • -
Door Thickness
  • -
Load Capacity kg (per door)
  • -
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More