FD35EV

TOP MOUNTED SLIDING DOORFD35EV

1 / 1 total results

Filter items
  • TOP MOUNTED SLIDING DOOR
  • Pocket Door/Two-way Soft-close/Recessed Upper Roller
  • FD35EV
  • FD Series

  • Soft Close
This two-way soft closing sliding door has an upper track which can be separated or reconnected, allowing for easy maintenance post-installation. Highly recommended for retail shops, public facilities and other types of interiors

Videos

In Use

Images

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
FD35EVDHCP-PD 250-035-236
eShop
Image Item Name Purchase Item Code Quotation RoHS Application (for search) Min Door Width Max Door Width Door Height Door Thickness Door Material Door Style Soft Close Roller Type Rail Installation Pocket Door Load Capacity kg (per door) Open and Close Smoothness Self Close Hanging Fitting EAN

FD35EVDHCP-PD

eShop

250-035-236

Hotel
Long Term Care
Store
House

590

1200

Max. 2700

Min. 30

Wood

Single Sliding

Two Way (built-in)

Upper Roller

Inset (Ceiling Mount )

Available

10 to 35

Standard

No

Recessed Type

-

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
FD30-35EV-TRMP860-SL 250-035-283
eShop
FD30-35EV-TRMP1260-SL 250-035-284
eShop
FD30-35EV-TRMP1860-SL 250-035-285
eShop
FD30-35EV-TRMP2760-SL 250-035-286
eShop
FD30-35EV-TRMP3960-SL 250-035-287
eShop
FD30-35EV-TRMP860-UM 250-035-288
eShop
FD30-35EV-TRMP1260-UM 250-035-289
eShop
FD30-35EV-TRMP1860-UM 250-035-290
eShop
FD30-35EV-TRMP2760-UM 250-035-291
eShop
FD30-35EV-TRMP3960-UM 250-035-292
eShop
FD30-35EV-TRMP860-WT 250-035-293
eShop
FD30-35EV-TRMP1260-WT 250-035-294
eShop
FD30-35EV-TRMP1860-WT 250-035-295
eShop
FD30-35EV-TRMP2760-WT 250-035-296
eShop
FD30-35EV-TRMP3960-WT 250-035-297
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish Colour Length Part Name EAN

FD30-35EV-TRMP860-SL

eShop

250-035-283

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

860

Upper Rail for Poket Door (Surface Mount)

4510932173575

FD30-35EV-TRMP1260-SL

eShop

250-035-284

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

1260

Upper Rail for Poket Door (Surface Mount)

4510932173582

FD30-35EV-TRMP1860-SL

eShop

250-035-285

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

1860

Upper Rail for Poket Door (Surface Mount)

4510932173599

FD30-35EV-TRMP2760-SL

eShop

250-035-286

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

2760

Upper Rail for Poket Door (Surface Mount)

4510932173605

FD30-35EV-TRMP3960-SL

eShop

250-035-287

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

3960

Upper Rail for Poket Door (Surface Mount)

4510932173612

FD30-35EV-TRMP860-UM

eShop

250-035-288

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

860

Upper Rail for Poket Door (Surface Mount)

4510932173629

FD30-35EV-TRMP1260-UM

eShop

250-035-289

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

1260

Upper Rail for Poket Door (Surface Mount)

4510932173636

FD30-35EV-TRMP1860-UM

eShop

250-035-290

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

1860

Upper Rail for Poket Door (Surface Mount)

4510932173643

FD30-35EV-TRMP2760-UM

eShop

250-035-291

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

2760

Upper Rail for Poket Door (Surface Mount)

4510932173650

FD30-35EV-TRMP3960-UM

eShop

250-035-292

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

3960

Upper Rail for Poket Door (Surface Mount)

4510932173667

FD30-35EV-TRMP860-WT

eShop

250-035-293

Aluminium Alloy

Anodized/Plating/White

White

860

Upper Rail for Poket Door (Surface Mount)

4510932173674

FD30-35EV-TRMP1260-WT

eShop

250-035-294

Aluminium Alloy

Anodized/Plating/White

White

1260

Upper Rail for Poket Door (Surface Mount)

4510932173681

FD30-35EV-TRMP1860-WT

eShop

250-035-295

Aluminium Alloy

Anodized/Plating/White

White

1860

Upper Rail for Poket Door (Surface Mount)

4510932173698

FD30-35EV-TRMP2760-WT

eShop

250-035-296

Aluminium Alloy

Anodized/Plating/White

White

2760

Upper Rail for Poket Door (Surface Mount)

4510932173704

FD30-35EV-TRMP3960-WT

eShop

250-035-297

Aluminium Alloy

Anodized/Plating/White

White

3960

Upper Rail for Poket Door (Surface Mount)

4510932173711

Slide to See More


Optional Parts

Image Item Name Item Code Purchase Quotation
FD30-HBRT1500SIL 250-019-971
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish Part Name EAN

FD30-HBRT1500SIL

eShop

250-019-971

Aluminium Alloy

Silver Anodized/Plating/Clear

Bottom Recessed Guide Rail (1500mm)

4510932113571

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
FD30-35EV-TRHP860-SL 250-043-802
eShop
FD30-35EV-TRHP1260-SL 250-043-803
eShop
FD30-35EV-TRHP1860-SL 250-043-804
eShop
FD30-35EV-TRHP2760-SL 250-043-805
eShop
FD30-35EV-TRHP3960-SL 250-043-806
eShop
FD30-35EV-TRHP860-UM 250-043-807
eShop
FD30-35EV-TRHP1260-UM 250-043-808
eShop
FD30-35EV-TRHP1860-UM 250-043-809
eShop
FD30-35EV-TRHP2760-UM 250-043-810
eShop
FD30-35EV-TRHP3960-UM 250-043-811
eShop
FD30-35EV-TRHP860-WT 250-043-812
eShop
FD30-35EV-TRHP1260-WT 250-043-813
eShop
FD30-35EV-TRHP1860-WT 250-043-814
eShop
FD30-35EV-TRHP2760-WT 250-043-815
eShop
FD30-35EV-TRHP3960-WT 250-043-816
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish Colour Length Part Name EAN

FD30-35EV-TRHP860-SL

eShop

250-043-802

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

860

Upper Rail for Poket Door (Surface Mount)

4510932187299

FD30-35EV-TRHP1260-SL

eShop

250-043-803

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

1260

Upper Rail for Poket Door (Surface Mount)

4510932187305

FD30-35EV-TRHP1860-SL

eShop

250-043-804

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

1860

Upper Rail for Poket Door (Surface Mount)

4510932187312

FD30-35EV-TRHP2760-SL

eShop

250-043-805

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

2760

Upper Rail for Poket Door (Surface Mount)

4510932187329

FD30-35EV-TRHP3960-SL

eShop

250-043-806

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

3960

Upper Rail for Poket Door (Surface Mount)

4510932187336

FD30-35EV-TRHP860-UM

eShop

250-043-807

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

860

Upper Rail for Poket Door (Surface Mount)

4510932187343

FD30-35EV-TRHP1260-UM

eShop

250-043-808

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

1260

Upper Rail for Poket Door (Surface Mount)

4510932187350

FD30-35EV-TRHP1860-UM

eShop

250-043-809

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

1860

Upper Rail for Poket Door (Surface Mount)

4510932187367

FD30-35EV-TRHP2760-UM

eShop

250-043-810

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

2760

Upper Rail for Poket Door (Surface Mount)

4510932187435

FD30-35EV-TRHP3960-UM

eShop

250-043-811

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

3960

Upper Rail for Poket Door (Surface Mount)

4510932187374

FD30-35EV-TRHP860-WT

eShop

250-043-812

Aluminium Alloy

Anodized/Plating/White

White

860

Upper Rail for Poket Door (Surface Mount)

4510932187381

FD30-35EV-TRHP1260-WT

eShop

250-043-813

Aluminium Alloy

Anodized/Plating/White

White

1260

Upper Rail for Poket Door (Surface Mount)

4510932187398

FD30-35EV-TRHP1860-WT

eShop

250-043-814

Aluminium Alloy

Anodized/Plating/White

White

1860

Upper Rail for Poket Door (Surface Mount)

4510932187404

FD30-35EV-TRHP2760-WT

eShop

250-043-815

Aluminium Alloy

Anodized/Plating/White

White

2760

Upper Rail for Poket Door (Surface Mount)

4510932187411

FD30-35EV-TRHP3960-WT

eShop

250-043-816

Aluminium Alloy

Anodized/Plating/White

White

3960

Upper Rail for Poket Door (Surface Mount)

4510932187428

Slide to See More


Selling Individually

Image Item Name Item Code Purchase Quotation
FD50-BGR18 250-029-718
eShop
FD35EV-WRH-DSC 250-033-810
eShop
FD35EV-WRH-N 250-033-812
eShop
FD35EV-TRGPB 250-035-298
eShop
FD35EV-TRGPF 250-035-299
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish Colour Part Name Main Material EAN

FD50-BGR18

eShop

250-029-718

-

Barrel Polished

Natural

Bottom Guide (witth rollers)

Stainless Steel (SUS430)/Polyacetal (POM)

4510932164511

FD35EV-WRH-DSC

eShop

250-033-810

-

Coloured Chromate

Grey

Dual Soft Closer (Recessed trigger/trigger jig/With spanner)

Zinc Alloy/Polyacetal (POM)

4510932167956

FD35EV-WRH-N

eShop

250-033-812

Zinc Alloy/Polyacetal (POM)

Coloured Chromate

Grey

Upper Roller (Recessed Dual Soft Closer)

-

4510932167970

FD35EV-TRGPB

eShop

250-035-298

Steel

Black Chromate (trivalent)

-

Trigger for Pocket Door (for door bottom)

-

4510932173506

FD35EV-TRGPF

eShop

250-035-299

Steel

Black Chromate (trivalent)

-

Trigger for Pocket Door (for door end )

-

4510932173513

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
FD35EVDHCP-PD_Installation
Content 2D 3D PDF
FD35EVDHCP-PD_Installation DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Parts Set

Item Name
FD35EVDHCP-PD
Item Name 2D 3D RoHS Item Code
FD35EVDHCP-PD DXF DWG SAT IGES X_T STEP

250-035-236

Slide to See More

Sold Separately

Item Name
FD30-35EV-TRMP860-SL
FD30-35EV-TRMP1260-SL
FD30-35EV-TRMP1860-SL
FD30-35EV-TRMP2760-SL
FD30-35EV-TRMP3960-SL
FD30-35EV-TRMP860-UM
FD30-35EV-TRMP1260-UM
FD30-35EV-TRMP1860-UM
FD30-35EV-TRMP2760-UM
FD30-35EV-TRMP3960-UM
FD30-35EV-TRMP860-WT
FD30-35EV-TRMP1260-WT
FD30-35EV-TRMP1860-WT
FD30-35EV-TRMP2760-WT
FD30-35EV-TRMP3960-WT
Item Name 2D 3D RoHS Item Code
FD30-35EV-TRMP860-SL DXF DWG SAT IGES X_T STEP

250-035-283

FD30-35EV-TRMP1260-SL DXF DWG SAT IGES X_T STEP

250-035-284

FD30-35EV-TRMP1860-SL DXF DWG SAT IGES X_T STEP

250-035-285

FD30-35EV-TRMP2760-SL DXF DWG SAT IGES X_T STEP

250-035-286

FD30-35EV-TRMP3960-SL DXF DWG SAT IGES X_T STEP

250-035-287

FD30-35EV-TRMP860-UM DXF DWG SAT IGES X_T STEP

250-035-288

FD30-35EV-TRMP1260-UM DXF DWG SAT IGES X_T STEP

250-035-289

FD30-35EV-TRMP1860-UM DXF DWG SAT IGES X_T STEP

250-035-290

FD30-35EV-TRMP2760-UM DXF DWG SAT IGES X_T STEP

250-035-291

FD30-35EV-TRMP3960-UM DXF DWG SAT IGES X_T STEP

250-035-292

FD30-35EV-TRMP860-WT DXF DWG SAT IGES X_T STEP

250-035-293

FD30-35EV-TRMP1260-WT DXF DWG SAT IGES X_T STEP

250-035-294

FD30-35EV-TRMP1860-WT DXF DWG SAT IGES X_T STEP

250-035-295

FD30-35EV-TRMP2760-WT DXF DWG SAT IGES X_T STEP

250-035-296

FD30-35EV-TRMP3960-WT DXF DWG SAT IGES X_T STEP

250-035-297

Slide to See More

Optional Parts

Item Name
FD30-HBRT1500SIL
Item Name 2D 3D Others RoHS Item Code
FD30-HBRT1500SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-019-971

Slide to See More

Sold Separately

Item Name
FD30-35EV-TRHP860-SL
FD30-35EV-TRHP1260-SL
FD30-35EV-TRHP1860-SL
FD30-35EV-TRHP2760-SL
FD30-35EV-TRHP3960-SL
FD30-35EV-TRHP860-UM
FD30-35EV-TRHP1260-UM
FD30-35EV-TRHP1860-UM
FD30-35EV-TRHP2760-UM
FD30-35EV-TRHP3960-UM
FD30-35EV-TRHP860-WT
FD30-35EV-TRHP1260-WT
FD30-35EV-TRHP1860-WT
FD30-35EV-TRHP2760-WT
FD30-35EV-TRHP3960-WT
Item Name 2D 3D RoHS Item Code
FD30-35EV-TRHP860-SL DXF DWG SAT IGES X_T STEP

250-043-802

FD30-35EV-TRHP1260-SL DXF DWG SAT IGES X_T STEP

250-043-803

FD30-35EV-TRHP1860-SL DXF DWG SAT IGES X_T STEP

250-043-804

FD30-35EV-TRHP2760-SL DXF DWG SAT IGES X_T STEP

250-043-805

FD30-35EV-TRHP3960-SL DXF DWG SAT IGES X_T STEP

250-043-806

FD30-35EV-TRHP860-UM DXF DWG SAT IGES X_T STEP

250-043-807

FD30-35EV-TRHP1260-UM DXF DWG SAT IGES X_T STEP

250-043-808

FD30-35EV-TRHP1860-UM DXF DWG SAT IGES X_T STEP

250-043-809

FD30-35EV-TRHP2760-UM DXF DWG SAT IGES X_T STEP

250-043-810

FD30-35EV-TRHP3960-UM DXF DWG SAT IGES X_T STEP

250-043-811

FD30-35EV-TRHP860-WT DXF DWG SAT IGES X_T STEP

250-043-812

FD30-35EV-TRHP1260-WT DXF DWG SAT IGES X_T STEP

250-043-813

FD30-35EV-TRHP1860-WT DXF DWG SAT IGES X_T STEP

250-043-814

FD30-35EV-TRHP2760-WT DXF DWG SAT IGES X_T STEP

250-043-815

FD30-35EV-TRHP3960-WT DXF DWG SAT IGES X_T STEP

250-043-816

Slide to See More

Selling Individually

Item Name
FD50-BGR18
FD35EV-WRH-DSC
FD35EV-WRH-N
FD35EV-TRGPB
FD35EV-TRGPF
Item Name 2D 3D Others RoHS Item Code
FD50-BGR18 DXF DWG SAT IGES X_T STEP 3DPDF

250-029-718

FD35EV-WRH-DSC DXF DWG SAT IGES X_T STEP 3DPDF

250-033-810

FD35EV-WRH-N DXF DWG SAT IGES X_T STEP 3DPDF

250-033-812

FD35EV-TRGPB DXF DWG SAT IGES X_T STEP 3DPDF

250-035-298

FD35EV-TRGPF DXF DWG SAT IGES X_T STEP 3DPDF

250-035-299

Slide to See More

Catalogue

Manuals

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • FD35EV Sliding Door System for Pocket Door - Installation Guide

  • SLIDING DOOR SYSTEM FD 30/35/50/80

×
  • SLIDING DOOR SYSTEM FD 30/35/50/80

×
Filter
Filter items
Search Clear All ×
Application
Door Material
Door Style
Rail Installation
Roller Type
Soft Close Function
Self Close
Open and Close Smoothness
Door Height
  • -
Door Width
  • -
Door Thickness
  • -
Load Capacity kg (per door)
  • -
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More