FD35EV

TOP MOUNTED SLIDING DOORFD35EV

1 / 1 total results

Filter items
  • TOP MOUNTED SLIDING DOOR
  • Recessed Upper Roller
  • FD35EV
  • FD Series

This standard sliding door operates smoothly and requires little strength to operate, making it ideal for retail shops and other public areas as well.

Videos

Portfolio

Images

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
FD35EVHHP 250-035-323
eShop
Image Item Name Purchase Item Code Quotation RoHS Application (for search) Door Width Door Height Door Thickness Door Material Door Style Roller Type Rail Installation Load Capacity kg (per door) Open and Close Smoothness Soft Close Self Close Hanging Fitting EAN

FD35EVHHP

eShop

250-035-323

Hotel
Long Term Care
Store
House

Max. 1200

Max. 2400

Max. 24

Wood

Single Sliding
Double Sliding

Upper Roller

Inset (Ceiling Mount )

Max. 35

Standard

No

No

Recessed Type

-

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
FD35EV-TRM1820-SL 250-033-816
eShop
FD35EV-TRM2730-SL 250-033-817
eShop
FD35EV-TRM3640-SL 250-033-818
eShop
FD35EV-TRM1820-UM 250-033-819
eShop
FD35EV-TRM2730-UM 250-033-820
eShop
FD35EV-TRM3640-UM 250-033-821
eShop
FD35EV-TRM1820-WT 250-033-822
eShop
FD35EV-TRM2730-WT 250-033-823
eShop
FD35EV-TRM3640-WT 250-033-824
eShop
FD35EV-TRM2000-SL 250-035-929
eShop
FD35EV-TRM3000-SL 250-035-930
eShop
FD35EV-TRM4000-SL 250-035-931
eShop
FD35EV-TRM2000-UM 250-035-932
eShop
FD35EV-TRM3000-UM 250-035-933
eShop
FD35EV-TRM4000-UM 250-035-934
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish Colour Length Part Name EAN

FD35EV-TRM1820-SL

eShop

250-033-816

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

1820

Upper Rail for Standatd Type (Surface Mount)

4510932167574

FD35EV-TRM2730-SL

eShop

250-033-817

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

2730

Upper Rail for Standatd Type (Surface Mount)

4510932167581

FD35EV-TRM3640-SL

eShop

250-033-818

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

3640

Upper Rail for Standatd Type (Surface Mount)

4510932167598

FD35EV-TRM1820-UM

eShop

250-033-819

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

1820

Upper Rail for Standatd Type (Surface Mount)

4510932167604

FD35EV-TRM2730-UM

eShop

250-033-820

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

2730

Upper Rail for Standatd Type (Surface Mount)

4510932167611

FD35EV-TRM3640-UM

eShop

250-033-821

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

3640

Upper Rail for Standatd Type (Surface Mount)

4510932167628

FD35EV-TRM1820-WT

eShop

250-033-822

Aluminium Alloy

Anodized/Plating/White

White

1820

Upper Rail for Standatd Type (Surface Mount)

4510932167635

FD35EV-TRM2730-WT

eShop

250-033-823

Aluminium Alloy

Anodized/Plating/White

White

2730

Upper Rail for Standatd Type (Surface Mount)

4510932167642

FD35EV-TRM3640-WT

eShop

250-033-824

Aluminium Alloy

Anodized/Plating/White

White

3640

Upper Rail for Standatd Type (Surface Mount)

4510932167659

FD35EV-TRM2000-SL

eShop

250-035-929

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

2000

Upper Rail for Standatd Type (Surface Mount)

4510932174725

FD35EV-TRM3000-SL

eShop

250-035-930

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

3000

Upper Rail for Standatd Type (Surface Mount)

4510932174732

FD35EV-TRM4000-SL

eShop

250-035-931

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

4000

Upper Rail for Standatd Type (Surface Mount)

4510932174749

FD35EV-TRM2000-UM

eShop

250-035-932

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

2000

Upper Rail for Standatd Type (Surface Mount)

4510932174756

FD35EV-TRM3000-UM

eShop

250-035-933

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

3000

Upper Rail for Standatd Type (Surface Mount)

4510932174763

FD35EV-TRM4000-UM

eShop

250-035-934

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

4000

Upper Rail for Standatd Type (Surface Mount)

4510932174770

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
FD35EV-TRH1820-SL 250-033-834
eShop
FD35EV-TRH2730-SL 250-033-835
eShop
FD35EV-TRH3640-SL 250-033-836
eShop
FD35EV-TRH1820-UM 250-033-837
eShop
FD35EV-TRH2730-UM 250-033-838
eShop
FD35EV-TRH3640-UM 250-033-839
eShop
FD35EV-TRH1820-WT 250-033-840
eShop
FD35EV-TRH2730-WT 250-033-841
eShop
FD35EV-TRH3640-WT 250-033-842
eShop
FD35EV-TRH2000-SL 250-035-941
eShop
FD35EV-TRH3000-SL 250-035-942
eShop
FD35EV-TRH4000-SL 250-035-943
eShop
FD35EV-TRH2000-UM 250-035-944
eShop
FD35EV-TRH3000-UM 250-035-945
eShop
FD35EV-TRH4000-UM 250-035-946
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish Colour Length Part Name EAN

FD35EV-TRH1820-SL

eShop

250-033-834

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

1820

Upper Rail for Standatd Type (Recessed Mount)

4510932167758

FD35EV-TRH2730-SL

eShop

250-033-835

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

2730

Upper Rail for Standatd Type (Recessed Mount)

4510932167765

FD35EV-TRH3640-SL

eShop

250-033-836

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

3640

Upper Rail for Standatd Type (Recessed Mount)

4510932167772

FD35EV-TRH1820-UM

eShop

250-033-837

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

1820

Upper Rail for Standatd Type (Recessed Mount)

4510932167789

FD35EV-TRH2730-UM

eShop

250-033-838

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

2730

Upper Rail for Standatd Type (Recessed Mount)

4510932167796

FD35EV-TRH3640-UM

eShop

250-033-839

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

3640

Upper Rail for Standatd Type (Recessed Mount)

4510932167802

FD35EV-TRH1820-WT

eShop

250-033-840

Aluminium Alloy

Anodized/Plating/White

White

1820

Upper Rail for Standatd Type (Recessed Mount)

4510932167819

FD35EV-TRH2730-WT

eShop

250-033-841

Aluminium Alloy

Anodized/Plating/White

White

2730

Upper Rail for Standatd Type (Recessed Mount)

4510932167826

FD35EV-TRH3640-WT

eShop

250-033-842

Aluminium Alloy

Anodized/Plating/White

White

3640

Upper Rail for Standatd Type (Recessed Mount)

4510932167833

FD35EV-TRH2000-SL

eShop

250-035-941

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

2000

Upper Rail for Standatd Type (Recessed Mount)

4510932174848

FD35EV-TRH3000-SL

eShop

250-035-942

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

3000

Upper Rail for Standatd Type (Recessed Mount)

4510932174855

FD35EV-TRH4000-SL

eShop

250-035-943

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

4000

Upper Rail for Standatd Type (Recessed Mount)

4510932174862

FD35EV-TRH2000-UM

eShop

250-035-944

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

2000

Upper Rail for Standatd Type (Recessed Mount)

4510932174879

FD35EV-TRH3000-UM

eShop

250-035-945

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

3000

Upper Rail for Standatd Type (Recessed Mount)

4510932174886

FD35EV-TRH4000-UM

eShop

250-035-946

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

4000

Upper Rail for Standatd Type (Recessed Mount)

4510932174893

Slide to See More


Optional Parts

Image Item Name Item Code Purchase Quotation
FD30-HBRT1500SIL 250-019-971
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish Part Name EAN

FD30-HBRT1500SIL

eShop

250-019-971

Aluminium Alloy

Silver Anodized/Plating/Clear

Bottom Recessed Guide Rail (1500mm)

4510932113571

Slide to See More


Selling Individually

Image Item Name Item Code Purchase Quotation
FD30-HTST-GR 250-019-970
eShop
FD50-BGR18 250-029-718
eShop
FD35EV-WRH 250-033-813
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish Colour Part Name Main Material EAN

FD30-HTST-GR

eShop

250-019-970

Steel/Polyacetal (POM)

Coloured Chromate

Grey

Upper Catch

-

4510932113564

FD50-BGR18

eShop

250-029-718

-

Barrel Polished

Natural

Bottom Guide (witth rollers)

Stainless Steel (SUS430)/Polyacetal (POM)

4510932164511

FD35EV-WRH

eShop

250-033-813

Zinc Alloy/Polyacetal (POM)

Coloured Chromate

Grey

Upper Roller (Recessed Mount)

-

4510932167987

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
FD35EVHHP_Installation
Content 2D 3D
FD35EVHHP_Installation DXF DWG SAT IGES X_T STEP

Slide to See More

Parts Set

Item Name
FD35EVHHP
Item Name 2D 3D RoHS Item Code
FD35EVHHP DXF DWG SAT IGES X_T STEP

250-035-323

Slide to See More

Sold Separately

Item Name
FD35EV-TRM1820-SL
FD35EV-TRM2730-SL
FD35EV-TRM3640-SL
FD35EV-TRM1820-UM
FD35EV-TRM2730-UM
FD35EV-TRM3640-UM
FD35EV-TRM1820-WT
FD35EV-TRM2730-WT
FD35EV-TRM3640-WT
FD35EV-TRM2000-SL
FD35EV-TRM3000-SL
FD35EV-TRM4000-SL
FD35EV-TRM2000-UM
FD35EV-TRM3000-UM
FD35EV-TRM4000-UM
Item Name 2D 3D RoHS Item Code
FD35EV-TRM1820-SL DXF DWG SAT IGES X_T STEP

250-033-816

FD35EV-TRM2730-SL DXF DWG SAT IGES X_T STEP

250-033-817

FD35EV-TRM3640-SL DXF DWG SAT IGES X_T STEP

250-033-818

FD35EV-TRM1820-UM DXF DWG SAT IGES X_T STEP

250-033-819

FD35EV-TRM2730-UM DXF DWG SAT IGES X_T STEP

250-033-820

FD35EV-TRM3640-UM DXF DWG SAT IGES X_T STEP

250-033-821

FD35EV-TRM1820-WT DXF DWG SAT IGES X_T STEP

250-033-822

FD35EV-TRM2730-WT DXF DWG SAT IGES X_T STEP

250-033-823

FD35EV-TRM3640-WT DXF DWG SAT IGES X_T STEP

250-033-824

FD35EV-TRM2000-SL DXF DWG SAT IGES X_T STEP

250-035-929

FD35EV-TRM3000-SL DXF DWG SAT IGES X_T STEP

250-035-930

FD35EV-TRM4000-SL DXF DWG SAT IGES X_T STEP

250-035-931

FD35EV-TRM2000-UM DXF DWG SAT IGES X_T STEP

250-035-932

FD35EV-TRM3000-UM DXF DWG SAT IGES X_T STEP

250-035-933

FD35EV-TRM4000-UM DXF DWG SAT IGES X_T STEP

250-035-934

Slide to See More

Sold Separately

Item Name
FD35EV-TRH1820-SL
FD35EV-TRH2730-SL
FD35EV-TRH3640-SL
FD35EV-TRH1820-UM
FD35EV-TRH2730-UM
FD35EV-TRH3640-UM
FD35EV-TRH1820-WT
FD35EV-TRH2730-WT
FD35EV-TRH3640-WT
FD35EV-TRH2000-SL
FD35EV-TRH3000-SL
FD35EV-TRH4000-SL
FD35EV-TRH2000-UM
FD35EV-TRH3000-UM
FD35EV-TRH4000-UM
Item Name 2D 3D RoHS Item Code
FD35EV-TRH1820-SL DXF DWG SAT IGES X_T STEP

250-033-834

FD35EV-TRH2730-SL DXF DWG SAT IGES X_T STEP

250-033-835

FD35EV-TRH3640-SL DXF DWG SAT IGES X_T STEP

250-033-836

FD35EV-TRH1820-UM DXF DWG SAT IGES X_T STEP

250-033-837

FD35EV-TRH2730-UM DXF DWG SAT IGES X_T STEP

250-033-838

FD35EV-TRH3640-UM DXF DWG SAT IGES X_T STEP

250-033-839

FD35EV-TRH1820-WT DXF DWG SAT IGES X_T STEP

250-033-840

FD35EV-TRH2730-WT DXF DWG SAT IGES X_T STEP

250-033-841

FD35EV-TRH3640-WT DXF DWG SAT IGES X_T STEP

250-033-842

FD35EV-TRH2000-SL DXF DWG SAT IGES X_T STEP

250-035-941

FD35EV-TRH3000-SL DXF DWG SAT IGES X_T STEP

250-035-942

FD35EV-TRH4000-SL DXF DWG SAT IGES X_T STEP

250-035-943

FD35EV-TRH2000-UM DXF DWG SAT IGES X_T STEP

250-035-944

FD35EV-TRH3000-UM DXF DWG SAT IGES X_T STEP

250-035-945

FD35EV-TRH4000-UM DXF DWG SAT IGES X_T STEP

250-035-946

Slide to See More

Optional Parts

Item Name
FD30-HBRT1500SIL
Item Name 2D 3D Others RoHS Item Code
FD30-HBRT1500SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-019-971

Slide to See More

Selling Individually

Item Name
FD30-HTST-GR
FD50-BGR18
FD35EV-WRH
Item Name 2D 3D Others RoHS Item Code
FD30-HTST-GR DXF DWG SAT IGES X_T STEP 3DPDF

250-019-970

FD50-BGR18 DXF DWG SAT IGES X_T STEP 3DPDF

250-029-718

FD35EV-WRH DXF DWG SAT IGES X_T STEP 3DPDF

250-033-813

Slide to See More

Catalogue

Manuals

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • SLIDING DOOR SYSTEM FD 30/35/50/80

×
  • SLIDING DOOR SYSTEM FD 30/35/50/80

×
Filter
Filter items
Search Clear All ×
Application
Door Material
Door Style
Rail Installation
Roller Type
Soft Close Function
Self Close
Open and Close Smoothness
Door Height
  • -
Door Width
  • -
Door Thickness
  • -
Load Capacity kg (per door)
  • -
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More