FD50-H

TOP MOUNTED SLIDING DOORFD50-H

1 / 1 total results

Filter items

BIM data available (Revit format)

  • TOP MOUNTED SLIDING DOOR
  • Two-way Soft-close/Outset/Recessed Upper Roller
  • FD50-H

  • Passed 200,000 open/close private cycle test

BIM data available (Revit format)

This two-way soft closing sliding door closes and fully opens softly and quietly. Can be retrofitted to the top wall of entrances.
BIM Object Link

Videos

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
FD50DHCP-AK 250-041-966
eShop
Image Item Name Purchase Item Code Quotation RoHS Application (for search) Min Door Width Max Door Width Door Height Min Door Thickness Max Door Thickness Door Material Door Style Soft Close Roller Type Rail Installation Load Capacity kg (per door) Open and Close Smoothness Self Close Hanging Fitting EAN

FD50DHCP-AK

eShop

250-041-966

Hotel
Long Term Care
Store
House

680

1500

Max. 2400

30

36

Wood

Single Sliding

Two Way (built-in)

Upper Roller

Outset (Wall Mount)

25 to 50

Standard

No

Recessed Type

-

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
FD50-TRA2120-SL 250-041-972
eShop
FD50-TRA2120-UM 250-041-973
eShop
FD50-TRA2120-WT 250-041-974
eShop
FD50-TRA3020-SL 250-041-975
eShop
FD50-TRA3020-UM 250-041-976
eShop
FD50-TRA3020-WT 250-041-977
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish Colour Length Part Name EAN

FD50-TRA2120-SL

eShop

250-041-972

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

2120

Upper Rail for Outset Installation

4510932185394

FD50-TRA2120-UM

eShop

250-041-973

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

2120

Upper Rail for Outset Installation

4510932185400

FD50-TRA2120-WT

eShop

250-041-974

Aluminium Alloy

Anodized/Plating/White

White

2120

Upper Rail for Outset Installation

4510932185417

FD50-TRA3020-SL

eShop

250-041-975

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

3020

Upper Rail for Outset Installation

4510932185424

FD50-TRA3020-UM

eShop

250-041-976

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

3020

Upper Rail for Outset Installation

4510932185431

FD50-TRA3020-WT

eShop

250-041-977

Aluminium Alloy

Anodized/Plating/White

White

3020

Upper Rail for Outset Installation

4510932185448

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
FD50-HASC-BR 250-041-970
eShop
FD50-HASC-GR 250-041-969
eShop
FD50-HASC-WT 250-041-971
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish Colour Part Name EAN

FD50-HASC-BR

eShop

250-041-970

Steel/ABS

Chrome

Brown

Side Cover (For Outset Rail)

4510932185370

FD50-HASC-GR

eShop

250-041-969

Steel/ABS

Chrome

Grey

Side Cover (For Outset Rail)

4510932185363

FD50-HASC-WT

eShop

250-041-971

Steel/ABS

Chrome

White

Side Cover (For Outset Rail)

4510932185387

Slide to See More


Selling Individually

Image Item Name Item Code Purchase Quotation
FD30-HBRT1500SIL 250-019-971
eShop
FD35EV-FSTP 250-041-956
eShop
FD50-BG18 250-020-773
eShop
FD50-WRH 250-020-765
eShop
FD50-WRH-DSC 250-020-764
eShop
FD50-TRA-STP 250-041-968
eShop
FD50-TRA-TRGN 250-041-967
eShop
FD50-TRG-SL 250-022-031
eShop
Image Item Name Purchase Item Code Quotation RoHS Old Item Name Material Finish Colour Part Name Main Material EAN

FD30-HBRT1500SIL

eShop

250-019-971

-

Aluminium Alloy

Silver Anodized/Plating/Clear

-

Bottom Recessed Guide Rail (1500mm)

-

4510932113571

FD35EV-FSTP

eShop

250-041-956

-

Zinc Alloy (ZDC)/Elastomer

Coloured Chromate (trivalent)

Grey

Door Stopper (floor mount)

-

4510932185240

FD50-BG18

eShop

250-020-773

-

Stainless Steel (SUS304)/Polyacetal (POM)

Plain

Natural

Bottom GuideS

-

4510932114097

FD50-WRH

eShop

250-020-765

-

Zinc Alloy/Polyacetal (POM)

Chrome

Grey

Upper Roller (Recessed Mount)

-

4510932114011

FD50-WRH-DSC

eShop

250-020-764

-

-

Chrome

Grey

Dual Soft Closer (Recessed trigger/with installation jig)

Steel/Polyacetal (POM)

-

FD50-TRA-STP

eShop

250-041-968

-

Zinc Alloy (ZDC)/Elastomer

Silver Plating

Grey

Door Stopper (For upper rail)

-

4510932185356

FD50-TRA-TRGN

eShop

250-041-967

-

Steel

Chrome

-

Trigger (outset type)Fixing Screw Set

-

4510932185349

FD50-TRG-SL

eShop

250-022-031

FD50-TRG

Steel

Coloured Chromate (trivalent)

-

trigger

-

4510932114424

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
FD50DHCP-AK_Installation
Content 2D 3D PDF
FD50DHCP-AK_Installation DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Parts Set

Item Name
FD50DHCP-AK
Item Name 2D 3D Others RoHS Item Code
FD50DHCP-AK DXF DWG SAT IGES X_T STEP Revit

250-041-966

Slide to See More

Sold Separately

Item Name
FD50-TRA2120-SL
FD50-TRA2120-UM
FD50-TRA2120-WT
FD50-TRA3020-SL
FD50-TRA3020-UM
FD50-TRA3020-WT
Item Name 2D 3D Others RoHS Item Code
FD50-TRA2120-SL DXF DWG SAT IGES X_T STEP 3DPDF

250-041-972

FD50-TRA2120-UM DXF DWG SAT IGES X_T STEP 3DPDF

250-041-973

FD50-TRA2120-WT DXF DWG SAT IGES X_T STEP 3DPDF

250-041-974

FD50-TRA3020-SL DXF DWG SAT IGES X_T STEP 3DPDF

250-041-975

FD50-TRA3020-UM DXF DWG SAT IGES X_T STEP 3DPDF

250-041-976

FD50-TRA3020-WT DXF DWG SAT IGES X_T STEP 3DPDF

250-041-977

Slide to See More

Sold Separately

Item Name
FD50-HASC-BR
FD50-HASC-GR
FD50-HASC-WT
Item Name 2D 3D Others RoHS Item Code
FD50-HASC-BR DXF DWG SAT IGES X_T STEP 3DPDF

250-041-970

FD50-HASC-GR DXF DWG SAT IGES X_T STEP 3DPDF

250-041-969

FD50-HASC-WT DXF DWG SAT IGES X_T STEP 3DPDF

250-041-971

Slide to See More

Selling Individually

Item Name
FD30-HBRT1500SIL
FD35EV-FSTP
FD50-BG18
FD50-WRH
FD50-WRH-DSC
FD50-TRA-STP
FD50-TRA-TRGN
FD50-TRG-SL
Item Name 2D 3D Others RoHS Item Code
FD30-HBRT1500SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-019-971

FD35EV-FSTP DXF DWG SAT IGES X_T STEP 3DPDF

250-041-956

FD50-BG18 DXF DWG SAT IGES X_T STEP 3DPDF

250-020-773

FD50-WRH DXF DWG SAT IGES X_T STEP 3DPDF

250-020-765

FD50-WRH-DSC DXF DWG SAT IGES X_T STEP 3DPDF

250-020-764

FD50-TRA-STP DXF DWG SAT IGES X_T STEP 3DPDF

250-041-968

FD50-TRA-TRGN DXF DWG SAT IGES X_T STEP 3DPDF

250-041-967

FD50-TRG-SL DXF DWG SAT IGES X_T STEP 3DPDF

250-022-031

Slide to See More

BIM Object Link

Catalogue

Manuals

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • FD50-H Sliding Door System for Pocket Door - Installation Guide

  • SLIDING DOOR SYSTEM FD 30/35/50/80

×
  • SLIDING DOOR SYSTEM FD 30/35/50/80

×
Filter
Filter items
Search Clear All ×
Application
Door Material
Door Style
Rail Installation
Roller Type
Soft Close Function
Self Close
Open and Close Smoothness
Door Height
  • -
Door Width
  • -
Door Thickness
  • -
Load Capacity kg (per door)
  • -
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More