TOP MOUNTED SLIDING DOOR SYSTEMFD50
1 / 1 total results
- TOP MOUNTED SLIDING DOOR SYSTEM
- Without Damper / Surface Mounted Roller
- FD50
- FD Series
- Passed Private 200K Cycle Test
- ●Supports doors 50 kg max.
●Without damper model of FD50 - Thin profile allows flexible design with multiple potential applications.
Damper equipped for soft and self closing (certain models only).
Each model has passed 200,000 open and close cycles in a private test.
*Designed for interior use. - Specification
- ●Door Width: Door Height Max. 2400 mm : Max. 1500 mm, Door Height 2401 - 2700 mm : 800 - 1500 mm
●Door Height: Max. 2700 mm
●Door Thickness: Min. 30 mm
●Load Capacity (per door): Max. 50 kg
Videos
Portfolio
Images
Drawings / Illustrations
Spec Table
Parts Set
per door
Sold Separately
Upper Track (Surface mount)
Selling Individually
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
FD30-HBRT1500SIL | 250-019-971 | eShop |
||
FD50-BG18 | 250-020-773 | eShop |
||
FD50-HTST | 250-020-772 | eShop |
||
FD50-WRM | 250-022-901 | eShop |
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
FD50HMP_Installation |
Parts Set
Item Name |
---|
FD50HMP |
Sold Separately
Item Name |
---|
FD50-TRM1820SIL |
FD50-TRM1820UM |
FD50-TRM1820WT |
FD50-TRM2000SIL |
FD50-TRM2000UM |
FD50-TRM2000WT |
FD50-TRM2730SIL |
FD50-TRM2730UM |
FD50-TRM2730WT |
FD50-TRM3000SIL |
FD50-TRM3000UM |
FD50-TRM3000WT |
FD50-TRM3640SIL |
FD50-TRM3640UM |
FD50-TRM3640WT |
FD50-TRM4000SIL |
FD50-TRM4000UM |
FD50-TRM4000WT |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
FD50-TRM1820SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-020-766 |
|
FD50-TRM1820UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-020-767 |
|
FD50-TRM1820WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-025-174 |
|
FD50-TRM2000SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-021-177 |
|
FD50-TRM2000UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-021-178 |
|
FD50-TRM2000WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-025-177 |
|
FD50-TRM2730SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-020-768 |
|
FD50-TRM2730UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-020-769 |
|
FD50-TRM2730WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-025-175 |
|
FD50-TRM3000SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-021-179 |
|
FD50-TRM3000UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-021-180 |
|
FD50-TRM3000WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-025-178 |
|
FD50-TRM3640SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-020-770 |
|
FD50-TRM3640UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-020-771 |
|
FD50-TRM3640WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-025-176 |
|
FD50-TRM4000SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-021-181 |
|
FD50-TRM4000UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-021-182 |
|
FD50-TRM4000WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-025-179 |
Selling Individually
Item Name |
---|
FD30-HBRT1500SIL |
FD50-BG18 |
FD50-HTST |
FD50-WRM |
Catalogue
Manuals
Installation Manual (English) | 0595_7_fd50hmp_e.pdf |
---|
Note
●Be sure to read the Precautions for this product.
●Be sure to read the Installation Precautions as well.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Application
-
-
Door Material
-
-
Door Style
-
-
Synchronized Doors
-
Rail Installation
-
-
Roller Type
-
-
Soft Close Function
-
-
Self Close
-
Open and Close Smoothness
-
-
Door Height
-
Door Width
-
Door Thickness
-
Load Capacity kg (per door)
-
RoHS 2
-