FD50-H_RAIL

FD50 RAIL

18 / 18 total results

Filter items

Spec Table

Body

Image Item Name Item Code Purchase Quotation
FD50-TRM1820SIL 250-020-766
eShop
FD50-TRM1820UM 250-020-767
eShop
FD50-TRM1820WT 250-025-174
eShop
FD50-TRM2000SIL 250-021-177
eShop
FD50-TRM2000UM 250-021-178
eShop
FD50-TRM2000WT 250-025-177
eShop
FD50-TRM2730SIL 250-020-768
eShop
FD50-TRM2730UM 250-020-769
eShop
FD50-TRM2730WT 250-025-175
eShop
FD50-TRM3000SIL 250-021-179
eShop
FD50-TRM3000UM 250-021-180
eShop
FD50-TRM3000WT 250-025-178
eShop
FD50-TRM3640SIL 250-020-770
eShop
FD50-TRM3640UM 250-020-771
eShop
FD50-TRM3640WT 250-025-176
eShop
FD50-TRM4000SIL 250-021-181
eShop
FD50-TRM4000UM 250-021-182
eShop
FD50-TRM4000WT 250-025-179
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Material Finish Colour EAN

FD50-TRM1820SIL

eShop

250-020-766

Upper Rail (Surface Mount) (1820mm)

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

4510932114028

FD50-TRM1820UM

eShop

250-020-767

Upper Rail (Surface Mount) (1820mm)

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

4510932114035

FD50-TRM1820WT

eShop

250-025-174

Upper Rail (Surface Mount) (1820mm)

Aluminium Alloy

Anodized/Plating/White

White

4510932116848

FD50-TRM2000SIL

eShop

250-021-177

Upper Rail (Surface Mount) (2000mm)

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

4510932114332

FD50-TRM2000UM

eShop

250-021-178

Upper Rail (Surface Mount) (2000mm)

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

4510932114349

FD50-TRM2000WT

eShop

250-025-177

Upper Rail (Surface Mount) (2000mm)

Aluminium Alloy

Anodized/Plating/White

White

4510932116879

FD50-TRM2730SIL

eShop

250-020-768

Upper Rail (Surface Mount) (2730mm)

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

4510932114042

FD50-TRM2730UM

eShop

250-020-769

Upper Rail (Surface Mount) (2730mm)

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

4510932114059

FD50-TRM2730WT

eShop

250-025-175

Upper Rail (Surface Mount) (2730mm)

Aluminium Alloy

Anodized/Plating/White

White

4510932116855

FD50-TRM3000SIL

eShop

250-021-179

Upper Rail (Surface Mount) (4000mm)

Aluminium Alloy

Silver Anodized/Plating/ Clear

Silver

4510932114356

FD50-TRM3000UM

eShop

250-021-180

Upper Rail (Surface Mount) (3000mm)

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

4510932114363

FD50-TRM3000WT

eShop

250-025-178

Upper Rail (Surface Mount) (3000mm)

Aluminium Alloy

Anodized/Plating/White

White

4510932116886

FD50-TRM3640SIL

eShop

250-020-770

Upper Rail (Surface Mount) (3640mm)

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

4510932114066

FD50-TRM3640UM

eShop

250-020-771

Upper Rail (Surface Mount) (3640mm)

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

4510932114073

FD50-TRM3640WT

eShop

250-025-176

Upper Rail (Surface Mount) (3640mm)

Aluminium Alloy

Anodized/Plating/White

White

4510932116862

FD50-TRM4000SIL

eShop

250-021-181

Upper Rail (Surface Mount) (4000mm)

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

4510932114370

FD50-TRM4000UM

eShop

250-021-182

Upper Rail (Surface Mount) (4000mm)

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

4510932114387

FD50-TRM4000WT

eShop

250-025-179

Upper Rail (Surface Mount) (3000mm)

Aluminium Alloy

Anodized/Plating/ White

White

4510932116893

Slide to See More

CAD download

Body

Item Name
FD50-TRM1820SIL
FD50-TRM1820UM
FD50-TRM1820WT
FD50-TRM2000SIL
FD50-TRM2000UM
FD50-TRM2000WT
FD50-TRM2730SIL
FD50-TRM2730UM
FD50-TRM2730WT
FD50-TRM3000SIL
FD50-TRM3000UM
FD50-TRM3000WT
FD50-TRM3640SIL
FD50-TRM3640UM
FD50-TRM3640WT
FD50-TRM4000SIL
FD50-TRM4000UM
FD50-TRM4000WT
Item Name 2D 3D Others RoHS Item Code
FD50-TRM1820SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-020-766

FD50-TRM1820UM DXF DWG SAT IGES X_T STEP 3DPDF

250-020-767

FD50-TRM1820WT DXF DWG SAT IGES X_T STEP 3DPDF

250-025-174

FD50-TRM2000SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-021-177

FD50-TRM2000UM DXF DWG SAT IGES X_T STEP 3DPDF

250-021-178

FD50-TRM2000WT DXF DWG SAT IGES X_T STEP 3DPDF

250-025-177

FD50-TRM2730SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-020-768

FD50-TRM2730UM DXF DWG SAT IGES X_T STEP 3DPDF

250-020-769

FD50-TRM2730WT DXF DWG SAT IGES X_T STEP 3DPDF

250-025-175

FD50-TRM3000SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-021-179

FD50-TRM3000UM DXF DWG SAT IGES X_T STEP 3DPDF

250-021-180

FD50-TRM3000WT DXF DWG SAT IGES X_T STEP 3DPDF

250-025-178

FD50-TRM3640SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-020-770

FD50-TRM3640UM DXF DWG SAT IGES X_T STEP 3DPDF

250-020-771

FD50-TRM3640WT DXF DWG SAT IGES X_T STEP 3DPDF

250-025-176

FD50-TRM4000SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-021-181

FD50-TRM4000UM DXF DWG SAT IGES X_T STEP 3DPDF

250-021-182

FD50-TRM4000WT DXF DWG SAT IGES X_T STEP 3DPDF

250-025-179

Slide to See More

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Door Height
  • -
Door Width
  • -
Door Thickness
  • -
Load Capacity kg (per door)
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More